This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:dpg:ad9122-ebz [14 Sep 2017 15:17] – [Software Installation] Michele Viani | resources:eval:dpg:ad9122-ebz [23 Oct 2017 17:09] – [Introduction] Janet Dephoure | ||
---|---|---|---|
Line 6: | Line 6: | ||
* AD9122 Evaluation Board CD | * AD9122 Evaluation Board CD | ||
==== Recommended Equipment ==== | ==== Recommended Equipment ==== | ||
- | * Digital Pattern Generator Series 2 or 3 (DPG): ADI HSC-DAC-DPG-BZ | + | * Digital Pattern Generator Series 2 or 3 (DPG): ADI HSC-DAC-DPG-BZ |
* +5Vdc Power Supply Ex: Agilent E3630A | * +5Vdc Power Supply Ex: Agilent E3630A | ||
* DAC Clock Source Ex: Rohde Schwarz SML 02 | * DAC Clock Source Ex: Rohde Schwarz SML 02 | ||
Line 13: | Line 13: | ||
* PC: Windows PC with 2 or more USB ports | * PC: Windows PC with 2 or more USB ports | ||
==== Introduction ==== | ==== Introduction ==== | ||
- | The AD9122 Evaluation Board connects to the Analog Devices Digital Pattern Generator (DPG) to allow for quick evaluation of the AD9122. The DPG allows the user to create many types of digital vectors and transmit these at speed to the AD9122 in any of the AD9122 operating modes. The AD9122 evaluation board is configured over USB with accompanying PC software. | + | The AD9122 Evaluation Board connects to the Analog Devices Digital Pattern Generator (DPG) or System Demonstration Platform (SDP-H1, PN: EVAL-SDP-CH1Z) to allow for quick evaluation of the AD9122. The DPG or SDP-H1 |
==== Software Installation ==== | ==== Software Installation ==== | ||
The DAC Software Suite plus AD9122 Update should be installed on the PC prior connecting the hardware to the PC. The DAC Software Suite is included on the Evaluation Board CD, or can be downloaded from the DPG web site at https:// | The DAC Software Suite plus AD9122 Update should be installed on the PC prior connecting the hardware to the PC. The DAC Software Suite is included on the Evaluation Board CD, or can be downloaded from the DPG web site at https:// |