This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:eval:adum5010_6010 [24 Oct 2012 18:54] – User Guide Rachel Downing | resources:eval:adum5010_6010 [13 Nov 2012 15:50] (current) – page deleted Rachel Downing | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== EVALUATING THE ADuM5010/ | ||
- | ===== FEATURES ===== | ||
- | * isoPower integrated, isolated dc-to-dc converter | ||
- | * Regulated 3.15 V or 5.25 V output | ||
- | * Up to 150 mW output power | ||
- | * 20-lead SSOP package with 5 mm creepage | ||
- | * High temperature operation: 105°C | ||
- | * High common-mode transient immunity: >25 kV/µs | ||
- | ===== Supported Models ===== | ||
- | * ADuM5010ARSZ | ||
- | * ADuM6010ARSZ | ||
- | ===== General Description ===== | ||
- | |||
- | The EVAL-ADuM5010EBZ supports the ADuM5010 and ADuM6010 150mW isolated power modules. | ||
- | |||
- | isoPower devices employ high frequency high power switching circuits to enable power transfer across chip scale, air core transformers. | ||
- | |||
- | User Guide: {{: | ||
- | |||
- | To order please visit www.analog.com/ | ||
- | |||
- | {{: | ||