Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:ads9-v2ebz [18 Nov 2019 16:16] – [ADS9-V2EBZ Features] Mike Hughes | resources:eval:ads9-v2ebz [17 Oct 2022 16:10] (current) – [ADS9-V2EBZ Features] Paul Hendriks |
---|
The [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/ADS9-V2EBZ.html|ADS9-V2EBZ]] Carrier Card was developed to support the evaluation of Analog Devices High Speed Data Converters with serial line rates up to 28Gbps. This Wiki site provides a high level overview of the platform. The ADS9-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS9-V2 is not intended to be used as a general purpose development platform, and no support is available for standalone operation. The ADS9-V2 may contain hardware features that are not fully productized or supported by our default customer evaluation configurations. Please refer to Xilinx and its approved distributors for general purpose FPGA Development Kits if needed. | The [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/ADS9-V2EBZ.html|ADS9-V2EBZ]] Carrier Card was developed to support the evaluation of Analog Devices High Speed Data Converters with serial line rates up to 28Gbps. This Wiki site provides a high level overview of the platform. The ADS9-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS9-V2 is not intended to be used as a general purpose development platform, and no support is available for standalone operation. The ADS9-V2 may contain hardware features that are not fully productized or supported by our default customer evaluation configurations. Please refer to Xilinx and its approved distributors for general purpose FPGA Development Kits if needed. |
| |
| |
| ===== ADS9-V2EBZ Package Contents ===== |
| 1. ADS9-V2EBZ board |
| |
| 2. Avnet MicroZed daughter board |
| |
| 3. Two MicroSD cards. |
| |
| 4. 12V 200 W AC/DC External Desktop (Class I) Adapter with Power Cord |
| |
| 5. CAT5E Ethernet and USB3 Cables |
| |
| 6. USB to Ethernet Adapter |
| |
===== ADS9-V2EBZ Features ===== | ===== ADS9-V2EBZ Features ===== |
5. Simple USB 3.0 port interface. | 5. Simple USB 3.0 port interface. |
| |
6. Two (2) Micro SD cards are included: "TRX" for ADRV9026 evaluation boards and "HSX" for MxFE<sup>TM</sup> evaluation boards. | 6. Two (2) Micro SD cards are included: "TRX" for ADRV9026 evaluation boards and "HSX" for MxFE(tm) evaluation boards. |
| |
| |
| |
===== Software Download Links ===== | ===== Software Download Links ===== |
* Analysis | Control | Evaluation (ACE) Software, [[http://www.analog.com/en/design-center/evaluation-hardware-and-software/ace-software.html]] | * Analysis | Control | Evaluation (ACE) Software, [[adi>en/design-center/evaluation-hardware-and-software/ace-software.html]] |
| |
| |