This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:ads9-v2ebz [17 Nov 2019 16:09] – [Helpful Documents] Mike Hughes | resources:eval:ads9-v2ebz [18 Nov 2019 16:27] – [ADS9-V2EBZ Features] Mike Hughes | ||
---|---|---|---|
Line 14: | Line 14: | ||
| | ||
5. Simple USB 3.0 port interface. | 5. Simple USB 3.0 port interface. | ||
+ | |||
+ | 6. Two (2) Micro SD cards are included: " | ||
Line 31: | Line 33: | ||
====== Using the ADS9-V2EBZ to evaluate High Speed Converters ====== | ====== Using the ADS9-V2EBZ to evaluate High Speed Converters ====== | ||
===== Overview ===== | ===== Overview ===== | ||
- | When connected to a specified Analog Devices high speed converter evaluation board, the ADS9-V2EBZ works as a data generation and acquisition board. Designed to support the highest speed JESD204C | + | When connected to a specified Analog Devices high speed converter evaluation board, the ADS9-V2EBZ works as a data generation and acquisition board. Designed to support the highest speed JESD204B/ |
\\ | \\ | ||
{{ : | {{ : |