Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:ads8-v1 [05 Jan 2018 21:32] – [Software Download Links] Tony Meyers | resources:eval:ads8-v1 [03 Jan 2021 22:12] (current) – fix links Robin Getz |
---|
====== ADS8-V1EBZ HIGH SPEED EVALUATION BOARD ====== | ====== ADS8-V1EBZ HIGH SPEED EVALUATION BOARD ====== |
===== Preface ===== | ===== Preface ===== |
The [[adi>en/content/CU_High-Speed_ADC_FIFO_evaluation_tools/fca.html#ADS8-V1|ADS8-V1]] Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 16Gbps. This Wiki site provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS8-V1 for High Speed A/D Converter Evaluation). The ADS8-V1 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS8-V1 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits. | The [[adi>en/content/CU_High-Speed_ADC_FIFO_evaluation_tools/fca.html#ADS8-V1|ADS8-V1]] Evaluation Board was developed to support the evaluation of Analog Devices High Speed Data Converters with JESD204B bit rates up to 16Gbps. This Wiki site provides a high level overview of the platform. In addition, each use-case of the board has its own section (e.g. Using the ADS8-V1 for High Speed A/D Converter Evaluation). The ADS8-V1 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS8-V1 is not intended to be used as a general purpose development platform, and no support is available for standalone operation. The ADS8-V1 may contain hardware features not fully productized or supported by our default customer evaluation configurations. Please refer to Xilinx and its approved distributors for general purpose FPGA Development Kits. |
| |
Additional DAC specific [[adi>en/content/CU_High-Speed_ADC_FIFO_evaluation_tools/fca.html#ADS7-V2|ADS8-V1]] Applications Support is available at https://wiki.analog.com/resources/eval/dpg/ads8\\ | |
\\ | |
| |
===== ADS8-V1EBZ Features ===== | ===== ADS8-V1EBZ Features ===== |
2. One (1) FMC+ connector. | 2. One (1) FMC+ connector. |
| |
3. Twenty-four (24) 16Gbps transceivers supported by one (1) FMC+ connector. | 3. Twenty (20) 16Gbps transceivers supported by one (1) FMC+ connector. |
| |
4. DDR4 SDRAM. | 4. DDR4 SDRAM. |
| |
| |
{{ :resources:eval:ADS8-V1EBZ Top.jpeg?nolink&600 |}} | {{ :resources:eval:ads8-v1ebztop.jpg?nolink&600 |}} |
<WRAP centeralign> | <WRAP centeralign> |
//Figure 1. ADS8-V1EBZ High Speed Evaluation Board// | //Figure 1. ADS8-V1EBZ High Speed Evaluation Board (Top)// |
</WRAP> | </WRAP> |
| {{ :resources:eval:ads8-v1ebzbottom.jpg?nolink&600 |}} |
| <WRAP centeralign> |
| //Figure 2. ADS8-V1EBZ High Speed Evaluation Board (Bottom)// |
| </WRAP> |
| |
\\ | \\ |
\\ | \\ |
{{ :resources:eval:ADS8-V1EBZ-AD9208 Typ Setup.png?nolink&600 |}} | {{ :resources:eval:ADS8-V1EBZ-AD9208 Typ Setup.png?nolink&600 |}} |
<WRAP centeralign> | <WRAP centeralign> |
//Figure 2. ADS8-V1 connected to High Speed A/D Converter Evaluation Board// | //Figure 3. ADS8-V1 connected to High Speed A/D Converter Evaluation Board// |
</WRAP> | </WRAP> |
\\ | \\ |
* [[adi>an-877|AN-877 Application Note]], //Interfacing to High Speed ADCs via SPI// | * [[adi>an-877|AN-877 Application Note]], //Interfacing to High Speed ADCs via SPI// |
* [[adi>an-835|AN-835 Application Note]], //Understanding ADC Testing and Evaluation// | * [[adi>an-835|AN-835 Application Note]], //Understanding ADC Testing and Evaluation// |
| * {{ :resources:eval:ads8-v1_triggered_capture.pdf |}}, //ADS8-V1 Triggered Capture// |
===== Software Download Links ===== | ===== Software Download Links ===== |
* High Speed ADC SPI Control Software, [[http://www.analog.com/en/design-center/advanced-selection-and-design-tools/interactive-design-tools/spicontroller.html]] | * High Speed ADC SPI Control Software, [[adi>en/design-center/advanced-selection-and-design-tools/interactive-design-tools/spicontroller.html]] |
* High Speed ADC VisualAnalog Software, [[http://www.analog.com/en/design-center/advanced-selection-and-design-tools/interactive-design-tools/visualanalog.html]] | * High Speed ADC VisualAnalog Software, [[adi>en/design-center/advanced-selection-and-design-tools/interactive-design-tools/visualanalog.html]] |
* Analysis | Control | Evaluation (ACE) Software, [[http://www.analog.com/en/design-center/evaluation-hardware-and-software/ace-software.html]] | * Analysis | Control | Evaluation (ACE) Software, [[adi>en/design-center/evaluation-hardware-and-software/ace-software.html]] |
| |
| |
===== Design and Integration Files ===== | ===== Design and Integration Files ===== |
* Schematic, BOM, & Cadence BRD File Archive, {{:resources:eval:ads7-v2ebz_13052_revc_design_files.zip|}} | * Schematic, BOM, & Cadence BRD File Archive, {{:resources:eval:20_041151d.zip|}} |
| |
The ADC data sheets and User Guides provide additional product specific information and should be consulted when using the evaluation board. All documents and software tools are available at [[adi>hsadcevalboard|High Speed ADC Eval Boards]]. For additional information or questions, send an email to highspeed.converters@analog.com. | The ADC data sheets and User Guides provide additional product specific information and should be consulted when using the evaluation board. All documents and software tools are available at [[adi>hsadcevalboard|High Speed ADC Eval Boards]]. For additional information or questions, send an email to highspeed.converters@analog.com. |