This shows you the differences between two versions of the page.
Previous revisionNext revision | |||
— | resources:eval:ads7-v1 [08 May 2014 17:21] – draft Scott Behrhorst | ||
---|---|---|---|
Line 1: | Line 1: | ||
+ | ====== ADS7-V1EBZ HIGH SPEED EVALUATION BOARD ====== | ||
+ | ===== Preface ===== | ||
+ | The ADS7-V1 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 12.5 Gbps. This Wiki site provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. using Using the ADS7-V1 for HIgh Speed A/D Converter Evaluation). | ||
+ | \\ | ||
+ | |||
+ | ===== ADS7-V1 Features ===== | ||
+ | 1. Xilinx Virtex-7 XC7VX690T-FFG1761 FPGA (693,120 logic cells). | ||
+ | |||
+ | 2. Two(2) FMC-HPC connectors. | ||
+ | |||
+ | 3. Ten(10) 13.1 Gbps transceivers per FMC-HPC connector. | ||
+ | | ||
+ | 4. Two(2) DDR3-1866 DIMMs. | ||
+ | | ||
+ | 5. Simple USB port interface (2.0). | ||
+ | |||
+ | |||
+ | {{ : | ||
+ | <WRAP centeralign> | ||
+ | //Figure 1. ADS7-V1EBZ High Speed Evaluation Board// | ||
+ | </ | ||
+ | \\ | ||
+ | \\ | ||
+ | \\ | ||
+ | \\ | ||
+ | ====== Using the ADS7-V1EBZ to evaluate High Speed A/D Converters ====== | ||
+ | ===== Overview ===== | ||
+ | When connected to a specified Analog Devices high speed adc evaluation board, the ADS7-V1 works as a data acquistion board. Designed to support the highest speed JESD204B A/D Converters, the FPGA on the ADS7-V1 acts as the data receiver, while the ADC is the data transmitter. A typical test setup is shown below. | ||
+ | \\ | ||
+ | {{ : | ||
+ | <WRAP centeralign> | ||
+ | //Figure 2. ADS7-V1 connected to High Speed A/D Converter Evaluation Board// | ||
+ | </ | ||
+ | \\ | ||
+ | \\ | ||
+ | |||
+ | The ADC data sheets and User Guides provide additional product specific information and should be consulted when using the evaluation board. All documents and software tools are available at [[adi> | ||
+ | \\ | ||
+ | ===== ADS7-V1EBZ Supported ADC Evaluation Boards ===== | ||
+ | Refer to the Analog Devices High Speed ADC capture board product page at [[adi> | ||