Wiki

This version (06 Sep 2022 03:28) was approved by Mar Christian Lacida.

Evaluating the ADG1412L 1.5 Ω On-resistance, Quad SPST Switch with 1.2 V and 1.8 V JEDEC Logic Compliance

Features

  • Single inline headers provide flexibility for the field-programmable gate array (FPGA) or microcontroller 1.2 V or 1.8 V logic input signals 0.3 Ω on-resistance flatness
  • SMD pin resistor or capacitor sockets available for the addition of passive components
  • SMB connector sockets provide flexibility for the input and output signals

Evaluation Kit Contents

  • EVAL-ADG1412LEBZ Evaluation Board

Document Needed

  • ADG1412L Datasheet
  • EVAL-ADG1412LEBZ User Guide

Equipment Needed

  • DC Voltage Source (VDD/VSS)
    • ±15 V for Dual Supply
  • Optional Digital Logic Supply (VL)
    • 1.1 V to 1.3 V for 1.2 V Logic
    • 1.65 V to 1.95 V for 1.8 V Logic
  • Analog Signal Source
  • Method to measure voltage, such as digital multimeter (DMM)

General Description

The EVAL-ADG1412LEBZ is the evaluation board for the ADG1412L. The ADG1412L contains four independent single-pole, single-throw (SPDT) switches that can be turned on with Logic 1. Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked.

An external VL supply pin provides logic control flexibility for lower logic controls. The ADG1412L is both 1.2 V and 1.8 V JEDEC Standard compliant.

Figure 1 shows the EVAL-ADG1412LEBZ in a typical evaluation setup. The EVAL-ADG1412LEBZ is placed in the center of the evaluation board, and four test points and SMB sockets are provided to connect to each of the sources and drain inputs. Three screw terminals are used to power the device. A 5-pin header is provided for user-defined digital voltage if required.

Full specifications on the ADG1412L are available in the ADG1412L data sheet available from Analog Devices, Inc., and should be consulted in conjunction with this user guide when using the evaluation board.

Revision History

  • 8/2022—Revision 0: Initial Version

ADG1412L Evaluation Board Layout

Figure 1. EVAL-ADG1412LEBZ

Evaluation Board Hardware

Power Supplies

Connector P1 provides access to the supply pins of the ADG1412L. VDD, GND, and VSS on P1 link to the appropriate pins on the ADG1412L. For dual-supply voltages, the evaluation board can be powered at ±5 V or ±15 V. For single-supply voltages, the GND and VSS terminals must be connected and power the evaluation board with 12 V. Additionally, 1.1 V to 1.95 V is supplied to the VL pin of the ADG1412L.

Input Signals

Two-screw connectors, P3, P4, P5, and P6 are provided to connect to both the source and drain pins of the ADG1412L. Additional subminiature Version B (SMB) connector pads are available if extra connections are required.

Each trace on the source and drain side includes two sets of 0603 pads, which can place a load on the signal path to the ground. A 0 Ω resistor is placed in the signal path and can be replaced with a user-defined value. The resistor combined with the 0603 pads can create a simple resistor-capacitor (RC) filter.

A number of link options are provided on the EVAL-ADG1412LEBZ board that must be set for the required operating conditions before use. Table 1 shows the summary of the link headers and how they are used on the evaluation board. The functions of these link options are described in detail in Table 2.

Table 1. Link Options

Link Number Option Description
JP9 to JP12AVL
BGND

Table 2. Link Functions

Link Number Function
JP9 to JP12This link selects the source of the IN voltage supplied to the ADG1412L.
Position A selects VL from P2.
Position B selects the 0 V or GND.

SMB Connectors

The parallel interface of the ADG1412L is controlled manually using the link headers of JP9 to JP12, or it can be accessed using the SMB connectors, IN1 to IN4. To use the SMB connectors, remove the link headers of JP9 to JP12.

Evaluation Board Schematics and Artwork

Figure 2. EVAL-ADG1412LEBZ Schematic 1

Figure 3. EVAL-ADG1412LEBZ Silkscreen

Figure 4. EVAL-ADG1412LEBZ Top Layer

Figure 5. EVAL-ADG1412LEBZ Layer 2

Figure 6. EVAL-ADG1412LEBZ Layer 3

Figure 7. EVAL-ADG1412LEBZ Bottom Layer

Ordering Information

Bill of Materials

Table 3.

Reference Designator Description Manufacturer Part Number
C1 to C3, C7 to C950 V, X7R Multilayer Ceramic Capacitor, 0.1 µF, 0603TDKCGA3E2X7R1H104K080AA
C4 to C650 V, Tantalum Capacitor, 10 µF, Size DKEMETT491D106K050AT
C10 to C17Not placed--
R1 to R8Not placed--
R9 to R16Resistor, 0 Ω, 0603, 1%YAGEORC0603JR-070RL
J1 to J1350 Ω, SMB socket, do not insertAMPHENOLSMB1251B1-3GT30G-50
T1 to T15Red test pointKEYSTONE ELECTRONICS5000
TP16 to TP20Black test pointKEYSTONE ELECTRONICS5001
P1Header RA 3.81mm with plugPHOENIX CONTACT1803280
P2Through hole header, 5PSAMTECTSW-105-08-G-S
P3 to P62-Position Terminal Block, 5 mmPHOENIX CONTACT1935161
JP9 to JP123-pin SIL header and shorting linkHARWINM20-9990345
U11.5 Ω On-resistance, Quad SPDT Switch with 1.2 V and 1.8 V JEDEC Logic ComplianceANALOG DEVICES, INC.ADG1412L
resources/eval/adg1412lebz.txt · Last modified: 06 Sep 2022 03:27 by Mar Christian Lacida