Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
resources:eval:ad9543-user-guide [26 Oct 2017 15:52] – [GENERAL DESCRIPTION] Paul Kernresources:eval:ad9543-user-guide [10 Aug 2022 20:31] (current) – [Software Installation] Petre Minciunescu
Line 20: Line 20:
 =====Online Resources===== =====Online Resources=====
 Required Software Required Software
-  * [[http://www.analog.com/en/design-center/evaluation-hardware-and-software/ace-software.html|Analysis | Control | Evaluation (ACE) Software]] +  * [[https://swdownloads.analog.com/ACE/ACEInstall_1.10.2671.1118.exe|Analysis | Control | Evaluation (ACE) Software Version 1.10.2671.1118]] 
-  * [[ftp://ftp.analog.com/pub/CSS/Software/Support/ACE_Plugins/|AD9543 ACE Plug-in Modules]]+  * AD9543 ACE Plug-in Module{{ :resources:eval:board.ad9543.1.1.8.zip |}} 
 +  * Please only use ACE Software version 1.10.2671.1118. Do not update it to newer versions as they are not tested with the new AD9543 plug-in module 
 +  * Install ACE first. Unzip the plug-in. Double click on it to have it installed
 Documents Needed Documents Needed
-  * [[adi>AD9543|AD9543]] [[http://www.analog.com/media/en/technical-documentation/user-guides/AD9543-Register-Map-Reference-Manual-UG-1167.pdf|User Guide]] and [[http://www.analog.com/media/en/technical-documentation/data-sheets/AD9543.pdf|Datasheet]]+  * [[adi>media/en/technical-documentation/data-sheets/AD9543.pdf|AD9543 Datasheet]] 
 +  * [[adi>media/en/technical-documentation/user-guides/AD9543-Register-Map-Reference-Manual-UG-1167.pdf|AD9543 UG-1167 Register Map User'Guide]] 
   * [[http://swdownloads.analog.com/ACE/ACE_User_Manual_rev3.pdf| ACE User Guide]]   * [[http://swdownloads.analog.com/ACE/ACE_User_Manual_rev3.pdf| ACE User Guide]]
 \\ \\
Line 29: Line 32:
  
 ===== GENERAL DESCRIPTION ===== ===== GENERAL DESCRIPTION =====
-The [[adi>AD9543|AD9543]] evaluation board is a compact, easy-to-use platform for evaluating all features of the [[adi>AD9543|AD9543]] dual digital PLL and 1 PPS synchronizer. The [[adi>AD9543|AD9543]] provides high-precision, multi-output clock generator functions, along with two on-chip jitter cleaning digital PLL cores. PLL0 and PLL1 are optimized for high performance synchronous clocking applications such as IEEE 1588 Version 2, Synchronous Ethernet, OTN, and next generation wireless baseband protocols. The PLLs are fully configurable via serial port control as well as configurable via an external EEPROM for power on ready configurations. +The [[adi>AD9543|AD9543]] evaluation board is a compact, easy-to-use platform for evaluating all features of the [[adi>AD9543|AD9543]] dual digital PLL and IEEE 1588 synchronizer. The [[adi>AD9543|AD9543]] provides high-precision, multi-output clock generator functions, along with two on-chip jitter cleaning digital PLL cores. PLL0 and PLL1 are optimized for high performance synchronous clocking applications such as IEEE 1588 Version 2, Synchronous Ethernet, OTN, and next generation wireless baseband protocols. The PLLs are fully configurable via serial port control as well as configurable via an external EEPROM for power on ready configurations. 
  
 The [[adi>AD9543|AD9543]] can output up to 5 differential clock signals, plus two single-ended clocks driven by a mix of two high performance digital PLLs, plus two high-precision NCOs (numerically controlled oscillators). 10 total outputs and 4 reference inputs are accessible on the evaluation board.  The [[adi>AD9543|AD9543]] can output up to 5 differential clock signals, plus two single-ended clocks driven by a mix of two high performance digital PLLs, plus two high-precision NCOs (numerically controlled oscillators). 10 total outputs and 4 reference inputs are accessible on the evaluation board. 
Line 54: Line 57:
  
 The 6V supply powers the following:\\ The 6V supply powers the following:\\
-  - An Analog Devices [[adi>ADP2384A|ADP2384A Switching Regulator]] configured to output 1.8 or 3.3V.+  - An Analog Devices [[adi>ADP2384|ADP2384A Switching Regulator]] configured to output 1.8 or 3.3V.
   - A dedicated Analog Devices 3.3V [[adi>ADP7104|ADP7104 Low Noise LDO]] for cases in which the user wishes to evaluate the [[adi>AD9543|AD9543]] with an ultra-quiet power supply.\\   - A dedicated Analog Devices 3.3V [[adi>ADP7104|ADP7104 Low Noise LDO]] for cases in which the user wishes to evaluate the [[adi>AD9543|AD9543]] with an ultra-quiet power supply.\\
   - A dedicated Analog Devices 3.3V [[adi>ADM7171|ADM7171 Low Noise LDO]] for an on-board 3.3V OCXO. (1.0A, max)\\   - A dedicated Analog Devices 3.3V [[adi>ADM7171|ADM7171 Low Noise LDO]] for an on-board 3.3V OCXO. (1.0A, max)\\
   - A dedicated Analog Devices 5V [[adi>ADM7171|ADM7171 Low Noise LDO]] for an on-board 5V OCXO.(1.0A, max)\\   - A dedicated Analog Devices 5V [[adi>ADM7171|ADM7171 Low Noise LDO]] for an on-board 5V OCXO.(1.0A, max)\\
 \\ \\
-By default, the 3.3V ADP2384A switcher output supply supplies a 1.8V Analog Devices [[adi>ADP7104|ADP7104 Low Noise LDO]] to power the [[adi>AD9543|AD9543]]. The [[adi>ADP2384A|ADP2384A Switching Regulator]] can alternately be configured to output 1.8V and directly power the [[adi>AD9543|AD9543]] to evaluate the [[adi>AD9543|AD9543]] when powered with a switching power supply.+By default, the 3.3V ADP2384A switcher output supply supplies a 1.8V Analog Devices [[adi>ADP7104|ADP7104 Low Noise LDO]] to power the [[adi>AD9543|AD9543]]. The [[adi>ADP2384|ADP2384A Switching Regulator]] can alternately be configured to output 1.8V and directly power the [[adi>AD9543|AD9543]] to evaluate the [[adi>AD9543|AD9543]] when powered with a switching power supply.
 \\ \\
 \\ \\
Line 131: Line 134:
 ===== EVALUATION BOARD SOFTWARE ===== ===== EVALUATION BOARD SOFTWARE =====
 ---- ----
-The [[adi>AD9543|AD9543]] evaluation software allows the user to control the full functionality of the AD9543 through SPI (or I²C) communication with the evaluation board. The AD9543 evaluation software is implemented as a component plug-in in ADI’s [[resources:tools-software:ace|Analysis | Control | Evaluation (ACE) Software]] desktop software. ACE allows the evaluation of control of multiple evaluation systems from across ADI’s product portfolio and is designed to educate the user in the functional operation of the component. The [[resources:tools-software:ace|ACE wiki page]] contains system requirement and prerequisite information as well as links to the most recent installer and user guide. The ACE user guide contains detailed information concerning all current aspects of the ACE environment. Much of that information will not be described in this document, but some main ACE operational points relevant to component level functionality will be described. It is highly recommended to review the ACE user guide to discover the myriad capabilities and offerings the ACE environment provides to the user.+The [[adi>AD9543|AD9543]] evaluation software allows the user to control the full functionality of the AD9543 through 3-wire SPI communication with the evaluation board. The AD9543 evaluation software is implemented as a component plug-in in ADI’s [[resources:tools-software:ace|Analysis | Control | Evaluation (ACE) Software]] desktop software. ACE allows the evaluation of control of multiple evaluation systems from across ADI’s product portfolio and is designed to educate the user in the functional operation of the component. The [[resources:tools-software:ace|ACE wiki page]] contains system requirement and prerequisite information as well as links to the most recent installer and user guide. The ACE user guide contains detailed information concerning all current aspects of the ACE environment. Much of that information will not be described in this document, but some main ACE operational points relevant to component level functionality will be described. It is highly recommended to review the ACE user guide to discover the myriad capabilities and offerings the ACE environment provides to the user.
 ==== Software Installation ==== ==== Software Installation ====
-Use the following instructions to set up the AD9543 evaluation board software. +Use the following instructions to set up the AD9543 evaluation board software.\\ 
 Do not connect the evaluation board until the software installation is complete. Do not connect the evaluation board until the software installation is complete.
-  - Download the ACE installer. [[http://www.analog.com/en/design-center/evaluation-hardware-and-software/ace-software.html|Analysis | Control | Evaluation (ACE) Software]]+  - Download and install ACE Version 1.10.2671.1118 [[http://swdownloads.analog.com/ACE/ACEInstall_1.10.2671.1118.exe|Analysis | Control | Evaluation (ACE) Software]]
   - Follow the section 2.1, installation guide, of the ACE User Guide to completion.   - Follow the section 2.1, installation guide, of the ACE User Guide to completion.
   - Launch the ACE application prior to installing ACE Plug-ins. This creates the directories used by the ACE Plug-in installers.   - Launch the ACE application prior to installing ACE Plug-ins. This creates the directories used by the ACE Plug-in installers.
-  - Download and install the latest AD9543 ACE Plug-ins: [[ftp://ftp.analog.com/pub/CSS/Software/Support/ACE_Plugins/|AD9543 ACE Plug-ins]] +  - Download and install the latest AD9543 ACE Plug-ins: {{ :resources:eval:board.ad9543.1.1.8.zip |}} 
 +(Note that there are a total of four plug-ins that must be installed. Please unzip it first) \\  
  
 ==== General Operation ==== ==== General Operation ====
Line 153: Line 158:
 <WRAP centeralign> <WRAP centeralign>
 {{ :resources:eval:user-guides:ad9545:ad9545_boardview.png?direct |}}\\ {{ :resources:eval:user-guides:ad9545:ad9545_boardview.png?direct |}}\\
-**Figure 3. AD9542/43/44/45 ACE Plug-in Board View (AD9545 Shown)**\\   +**Figure 3. AD9543 ACE Plug-in Board View (AD9545 Shown)**\\   
 </WRAP> </WRAP>
 \\  \\ 
Line 168: Line 173:
 \\ \\
 The chip view is the primary interface used to configure the AD9543. It consists primarily of an interactive block diagram which shows the configuration of the device, calculates the frequency translation, implements frequency based error checking, and allows the user to intuitively configure the AD9543 parameters. It should be noted that in order to synchronize the register content of the software with that of the AD9543, the user must press the ‘Read All’ button in the chip view toolbar in the upper left hand portion of the window.\\ The chip view is the primary interface used to configure the AD9543. It consists primarily of an interactive block diagram which shows the configuration of the device, calculates the frequency translation, implements frequency based error checking, and allows the user to intuitively configure the AD9543 parameters. It should be noted that in order to synchronize the register content of the software with that of the AD9543, the user must press the ‘Read All’ button in the chip view toolbar in the upper left hand portion of the window.\\
- +\\ 
 +\\
 \\ \\
 ==== Configuration Wizard  ==== ==== Configuration Wizard  ====
Line 260: Line 265:
 A detailed explanation of the interaction with the block diagram is explained in the [[http://swdownloads.analog.com/ACE/ACE_User_Manual_rev3.pdf| ACE User Guide]] sections 3.7.1 through 3.7.3. However, it should be noted that the [[adi>AD9543|AD9543]] chip view heavily leverages the use of configuration menus for blocks with multiple associated bit fields. Clicking on such a block will pop up a menu as pictured in **Figure 6**. A detailed explanation of the interaction with the block diagram is explained in the [[http://swdownloads.analog.com/ACE/ACE_User_Manual_rev3.pdf| ACE User Guide]] sections 3.7.1 through 3.7.3. However, it should be noted that the [[adi>AD9543|AD9543]] chip view heavily leverages the use of configuration menus for blocks with multiple associated bit fields. Clicking on such a block will pop up a menu as pictured in **Figure 6**.
 <WRAP centeralign> <WRAP centeralign>
-{{ :resources:eval:user-guides:ad9576:ad9576_ace_chip_view_block_configuration_wizard.png?direct |}}\\ +\\{{ :resources:eval:user-guides:ad9542:ad9542_ace_chip_view_block_configuration_wizard.png?direct |}}\\ 
-**Figure 6. Divider Q3 Configuration Menu**\\ +**Figure 6. Divider Q0A Configuration Menu**\\ 
 </WRAP> </WRAP>
 \\ \\
Line 303: Line 308:
 \\ \\
 The left hand section of the Start View also exposes the ability to create and open sessions as well as maintaining a list of recent sessions that may be directly opened. The left hand section of the Start View also exposes the ability to create and open sessions as well as maintaining a list of recent sessions that may be directly opened.
 +\\
 +\\
 ==== Known Issues ==== ==== Known Issues ====
-The AD9543 plug-in may not work correctly with latest version of ACEIf that happens, notify ADI immediatelyWhile the issue is being resolved, an older version of ACE can be downloaded here: +  Please only use ACE software version 1.10.2671.1118 that can be downloaded here:  [[http://swdownloads.analog.com/ACE/ACEInstall_1.10.2671.1118.exe| ACE Version 1.10.2671.1118 Installer]] 
-[[ftp://ftp.analog.com/pub/CSS/Software/Support/ACE_MainInstaller/| Download ACE Main Installer]]+\\ 
 +\\ 
 +\\
  
 ===== EVALUATION BOARD QUICK START USING A SESSION FILE ===== ===== EVALUATION BOARD QUICK START USING A SESSION FILE =====
resources/eval/ad9543-user-guide.1509025926.txt.gz · Last modified: 26 Oct 2017 15:52 by Paul Kern