This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:ad9508-user-guide [09 Apr 2013 14:49] – text edits throughout Yuet Ng | resources:eval:ad9508-user-guide [09 Mar 2015 19:08] (current) – [General Description] Kyle Slightom | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== AD9508 Evaluation Board User Guide ====== | ====== AD9508 Evaluation Board User Guide ====== | ||
- | <WRAP column 30%> | + | =====Evaluation Board Features===== |
- | =====Features===== | + | |
* Simple power connection using 6 V wall adapter and on-board LDO voltage regulators | * Simple power connection using 6 V wall adapter and on-board LDO voltage regulators | ||
* 8 ac-coupled single-ended SMA output connectors \\ (4 differential paths) | * 8 ac-coupled single-ended SMA output connectors \\ (4 differential paths) | ||
Line 13: | Line 12: | ||
* USB connection to PC | * USB connection to PC | ||
* Microsoft Windows-based evaluation software with simple graphical user interface (supports 64-bit versions of Windows) | * Microsoft Windows-based evaluation software with simple graphical user interface (supports 64-bit versions of Windows) | ||
- | </ | + | |
- | <WRAP column 10%> | + | |
- | \\ | + | |
- | </ | + | |
- | <WRAP column 30%> | + | |
=====Equipment Needed===== | =====Equipment Needed===== | ||
* Reference oscillator or signal generator | * Reference oscillator or signal generator | ||
Line 32: | Line 27: | ||
Documents Needed | Documents Needed | ||
* [[adi> | * [[adi> | ||
- | </ | ||
===== General Description ===== | ===== General Description ===== | ||
- | ---- | ||
The [[adi> | The [[adi> | ||