This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
resources:eval:ad9249-65ebz [23 Apr 2017 02:04] – Added Design Files for FMC Version Doug Ito | resources:eval:ad9249-65ebz [25 Apr 2020 02:14] – edited captions for images 1 and 2 Eileen Staskunas | ||
---|---|---|---|
Line 14: | Line 14: | ||
<WRAP centeralign> | <WRAP centeralign> | ||
//Figure 1. Evaluation Board Connection—[[adi> | //Figure 1. Evaluation Board Connection—[[adi> | ||
+ | </ | ||
+ | {{ : | ||
+ | <WRAP centeralign> | ||
+ | //Figure 1A. Evaluation Board Connection—[[adi> | ||
</ | </ | ||
Line 90: | Line 94: | ||
{{ : | {{ : | ||
<WRAP centeralign> | <WRAP centeralign> | ||
- | //Figure 2. Default Jumper Connections for [[adi> | + | //Figure 2. Default Jumper Connections for [[adi> |
+ | </ | ||
+ | {{ : | ||
+ | <WRAP centeralign> | ||
+ | //Figure 2A. Default Jumper Connections for [[adi> | ||
</ | </ | ||
- | |||
===== Evaluation Board Circuitry ===== | ===== Evaluation Board Circuitry ===== | ||
This section explains the default and optional ADC settings or modes allowed on the [[adi> | This section explains the default and optional ADC settings or modes allowed on the [[adi> |