Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:ad8283_5cp-ebz [15 Jun 2016 11:12] – [Features] Kris Fortunado | resources:eval:ad8283_5cp-ebz [11 Jan 2021 08:42] (current) – Fixed bad link for HSC-ADC-EVALC Ioana Chelaru |
---|
====== Helpful Documents ====== | ====== Helpful Documents ====== |
* [[adi>AD8283|AD8283]] or [[adi>AD8285|AD8285]] data sheet | * [[adi>AD8283|AD8283]] or [[adi>AD8285|AD8285]] data sheet |
* [[adi>hscadcevalboard|HSC-ADC-EVALC]], //High Speed ADC FIFO Evaluation kit C// | * [[adi>media/en/technical-documentation/data-sheets/HSC-ADC-EVALB.pdf|HSC-ADC-EVALC]], //High Speed ADC FIFO Evaluation kit C// |
* [[adi>an-905|AN-905 Application Note]], //VisualAnalog Converter Evaluation Tool Version 1.0 User Manual// | * [[adi>an-905|AN-905 Application Note]], //VisualAnalog Converter Evaluation Tool Version 1.0 User Manual// |
* [[adi>an-878|AN-878 Application Note]], //High Speed ADC SPI Control Software// | * [[adi>an-878|AN-878 Application Note]], //High Speed ADC SPI Control Software// |
* [[adi>an-877|AN-877 Application Note]], //Interfacing to High Speed ADCs via SPI// | * [[adi>an-877|AN-877 Application Note]], //Interfacing to High Speed ADCs via SPI// |
| * [[adi>EVAL-AD8283|AD8283 and AD8285 Evaluation Board Page]], //Schematic, Layout and Configuration Files, see Software section// |
| |
====== Equipment Needed ====== | ====== Equipment Needed ====== |