This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
resources:eval:ad8283_5cp-ebz [24 Sep 2014 09:25] – [Setting Up an FFT] Kris Fortunado | resources:eval:ad8283_5cp-ebz [01 Aug 2016 03:34] – [Helpful Documents] Kris Fortunado | ||
---|---|---|---|
Line 6: | Line 6: | ||
high speed ADC FIFO evaluation board for ready data capture. They also | high speed ADC FIFO evaluation board for ready data capture. They also | ||
provides flexible options for clock settings, voltage references, and | provides flexible options for clock settings, voltage references, and | ||
- | provides easy interfaces for input signals. It includes a connection to | + | provides easy interfaces for input signals. The AD8283 or AD8285 datasheets should be consulted when using |
- | the EVAL-RADAR-MMIC board to allow the user to evaluate a radar application | + | |
- | readily. The AD8283 or AD8285 datasheets should be consulted when using | + | |
the evaluation board. | the evaluation board. | ||
Line 15: | Line 13: | ||
* On-board clock driver for optional external clock inputs | * On-board clock driver for optional external clock inputs | ||
* On-board optional external voltage reference | * On-board optional external voltage reference | ||
- | * Option for interfacing to EV-RADAR-MMIC2 | ||
====== Helpful Documents ====== | ====== Helpful Documents ====== | ||
Line 23: | Line 20: | ||
* [[adi> | * [[adi> | ||
* [[adi> | * [[adi> | ||
+ | * [[adi> | ||
====== Equipment Needed ====== | ====== Equipment Needed ====== |