Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision |
resources:alliances:xilinx [20 Feb 2014 22:35] – 18 bit ad7984 Brandon Bushey | resources:alliances:xilinx [31 Jul 2014 19:59] – adding PMOD designs Brandon Bushey |
---|
| [[adi>cn0336|EVAL-CN0336-PMDZ]] | {{:resources:alliances:cn0336_hw_375.jpg?200 }} \\ \\ CN0336 processes 4 mA to 20 mA input signals using a single 3.3 V supply. The total error after room temperature calibration is ±0.06% FSR over a ±10°C temperature change, making it ideal for a wide variety of industrial measurements. Both data and power are isolated, thereby making the circuit robust to high voltages and also ground-loop interference often encountered in harsh industrial environments. | [[adi>ad7091r|AD7091R]] \\ [[adi>ad8606|AD8606]] \\ [[adi>adum5401|ADUM5401]] | | | [[adi>cn0336|EVAL-CN0336-PMDZ]] | {{:resources:alliances:cn0336_hw_375.jpg?200 }} \\ \\ CN0336 processes 4 mA to 20 mA input signals using a single 3.3 V supply. The total error after room temperature calibration is ±0.06% FSR over a ±10°C temperature change, making it ideal for a wide variety of industrial measurements. Both data and power are isolated, thereby making the circuit robust to high voltages and also ground-loop interference often encountered in harsh industrial environments. | [[adi>ad7091r|AD7091R]] \\ [[adi>ad8606|AD8606]] \\ [[adi>adum5401|ADUM5401]] | |
| [[adi>cn0337|EVAL-CN0337-PMDZ]] | {{:resources:alliances:cn0337_hw_375.jpg?200 }} \\ \\ CN0337 processes the output of a PT100 RTD and includes an innovative circuit for lead-wire compensation using a standard 3-wire connection. The circuit operates on a single 3.3 V supply. | [[adi>ad7091r|AD7091R]] \\ [[adi>ad8606|AD8606]] \\ [[adi>adum5401|ADUM5401]] | | | [[adi>cn0337|EVAL-CN0337-PMDZ]] | {{:resources:alliances:cn0337_hw_375.jpg?200 }} \\ \\ CN0337 processes the output of a PT100 RTD and includes an innovative circuit for lead-wire compensation using a standard 3-wire connection. The circuit operates on a single 3.3 V supply. | [[adi>ad7091r|AD7091R]] \\ [[adi>ad8606|AD8606]] \\ [[adi>adum5401|ADUM5401]] | |
| [[adi>cn0346|EVAL-CN0346-PMDZ]] | {{:resources:alliances:cn0346_hw_375.jpg?200 }} \\ \\ CN0346 is a pH measurement sensing circuit which can be connected up to any Pmod compatible host controller board. This is designed for a portable application and always for temperature calibration. | [[adi>ad7156|AD7156]] \\ [[adi>ad8615|AD8615]] \\ [[adi>adp125|ADP125]] | | | [[adi>cn0346|EVAL-CN0346-PMDZ]] | {{:resources:alliances:cn0346_hw_375.jpg?200 }} \\ \\ CN0346 is a relative humidity sensing circuit which can be connected up to any Pmod compatible host controller board. | [[adi>ad7156|AD7156]] \\ [[adi>ad8615|AD8615]] \\ [[adi>adp125|ADP125]] | |
| | [[adi>cn0350|EVAL-CN0350-PMDZ]] | {{:resources:alliances:cn0350_hw_375.jpg?200 }} \\ \\ CN0350 processes charge input signals from piezoelectric sensors using a single 3.3 V supply and has a total error of less than 0.25% FSR after calibration over a ±10°C temperature range. | [[adi>ad7091r|AD7091R]] \\ [[adi>ad8608|AD8608]] | |
| | [[adi>cn0357|EVAL-CN0357-PMDZ]] | {{:resources:alliances:cn0357_hw_375.jpg?200 }} \\ \\ CN0357 is an electrochemical gas sensing signal conditioning solution, designed to work with many electrochemical gas sensors down to resolutions of 1 part per million (ppm).| [[adi>ad7790|AD7790]] \\ [[adi>ada4528-2|ADA4528-2]] \\ [[adi>ad8500|AD8500]] \\ [[adi>adr3412|ADR3412]] \\ [[adi>ad5270|AD5270]] | |
| |
==== ADC Drivers ==== | ==== ADC Drivers ==== |
| |
^ Resolution ^ Sampling Speed ^ Part Number / Purchase ^ Description ^ ADI Parts ^ | ^ Resolution ^ Sampling Speed ^ Part Number / Purchase ^ Description ^ ADI Parts ^ Device Driver ^ |
| 14-Bits | 250 KSPS | [[adi>ad7942|EVAL-AD7942-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7942 is a 14-bit PulSAR® ADC 250 kSPS, unipolar, single-ended input. | [[adi>ad7942|AD7942]] \\ [[adi>ada4841|ADA4841]] | | | 14-Bits | 250 KSPS | [[adi>ad7942|EVAL-AD7942-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7942 is a 14-bit PulSAR® ADC 250 kSPS, unipolar, single-ended input. | [[adi>ad7942|AD7942]] \\ [[adi>ada4841|ADA4841]] | [[resources:tools-software:linux-drivers:iio-adc:ad7476a|AD7942 IIO Serial ADC Linux Driver]] | |
| 14-Bits | 500 KSPS | [[adi>ad7946|EVAL-AD7946-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7946 is a 14-bit PulSAR® ADC 500 kSPS, unipolar, single-ended input. | [[adi>ad7946|AD7946]] \\ [[adi>ada4841|ADA4841]] | | | 14-Bits | 500 KSPS | [[adi>ad7946|EVAL-AD7946-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7946 is a 14-bit PulSAR® ADC 500 kSPS, unipolar, single-ended input. | [[adi>ad7946|AD7946]] \\ [[adi>ada4841|ADA4841]] | [[resources:tools-software:linux-drivers:iio-adc:ad7476a|AD7946 IIO Serial ADC Linux Driver]] | |
| 16-Bits | 100 KSPS | [[adi>ad7988-1|EVAL-AD7988-1-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7988-1 is a 16-bit PulSAR® ADC 100 kSPS, unipolar, differential input. | [[adi>ad7988-1|AD7988-1]] \\ [[adi>ada4841|ADA4841]] | | | 16-Bits | 100 KSPS | [[adi>ad7988-1|EVAL-AD7988-1-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7988-1 is a 16-bit PulSAR® ADC 100 kSPS, unipolar, differential input. | [[adi>ad7988-1|AD7988-1]] \\ [[adi>ada4841|ADA4841]] | [[resources:tools-software:linux-drivers:iio-adc:ad7476a|AD7988-1 IIO Serial ADC Linux Driver]] | |
| 16-Bits | 250 KSPS | [[adi>ad7685|EVAL-AD7685-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7685 is a 16-bit PulSAR® ADC 250 kSPS, unipolar, single-ended input. | [[adi>ad7685|AD7685]] \\ [[adi>ada4841|ADA4841]] | | | 16-Bits | 250 KSPS | [[adi>ad7685|EVAL-AD7685-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7685 is a 16-bit PulSAR® ADC 250 kSPS, unipolar, single-ended input. | [[adi>ad7685|AD7685]] \\ [[adi>ada4841|ADA4841]] | [[resources:tools-software:linux-drivers:iio-adc:ad7476a|AD7685 IIO Serial ADC Linux Driver]] | |
| 16-Bits | 250 KSPS | [[adi>ad7687|EVAL-AD7687-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7687 is a 16-bit PulSAR® ADC 250 kSPS, unipolar, differential input. | [[adi>ad7687|AD7687]] \\ [[adi>ada4841|ADA4841]] | | | 16-Bits | 250 KSPS | [[adi>ad7687|EVAL-AD7687-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7687 is a 16-bit PulSAR® ADC 250 kSPS, unipolar, differential input. | [[adi>ad7687|AD7687]] \\ [[adi>ada4841|ADA4841]] | [[resources:tools-software:linux-drivers:iio-adc:ad7476a|AD7687 IIO Serial ADC Linux Driver]] | |
| 16-Bits | 250 KSPS | [[adi>ad7691|EVAL-AD7691-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7691 is a 16-bit PulSAR® ADC 250 kSPS, unipolar, differential input. | [[adi>ad7691|AD7691]] \\ [[adi>ada4841|ADA4841]] | | | 16-Bits | 250 KSPS | [[adi>ad7691|EVAL-AD7691-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7691 is a 16-bit PulSAR® ADC 250 kSPS, unipolar, differential input. | [[adi>ad7691|AD7691]] \\ [[adi>ada4841|ADA4841]] | [[resources:tools-software:linux-drivers:iio-adc:ad7476a|AD7691 IIO Serial ADC Linux Driver]] | |
| 16-Bits | 500 KSPS | [[adi>ad7686|EVAL-AD7686-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7686 is a 16-bit PulSAR® ADC 500 kSPS, unipolar, single-ended input. | [[adi>ad7686|AD7686]] \\ [[adi>ada4841|ADA4841]] | | | 16-Bits | 500 KSPS | [[adi>ad7686|EVAL-AD7686-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7686 is a 16-bit PulSAR® ADC 500 kSPS, unipolar, single-ended input. | [[adi>ad7686|AD7686]] \\ [[adi>ada4841|ADA4841]] | [[resources:tools-software:linux-drivers:iio-adc:ad7476a|AD7686 IIO Serial ADC Linux Driver]] | |
| 16-Bits | 500 KSPS | [[adi>ad7688|EVAL-AD7688-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7688 is a 16-bit PulSAR® ADC 500 kSPS, unipolar, differential input. | [[adi>ad7688|AD7688]] \\ [[adi>ada4841|ADA4841]] | | | 16-Bits | 500 KSPS | [[adi>ad7688|EVAL-AD7688-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7688 is a 16-bit PulSAR® ADC 500 kSPS, unipolar, differential input. | [[adi>ad7688|AD7688]] \\ [[adi>ada4841|ADA4841]] | [[resources:tools-software:linux-drivers:iio-adc:ad7476a|AD7688 IIO Serial ADC Linux Driver]] | |
| 16-Bits | 500 KSPS | [[adi>ad7693|EVAL-AD7693-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7693 is a 16-bit PulSAR® ADC 500 kSPS, unipolar, differential input. | [[adi>ad7693|AD7693]] \\ [[adi>ada4841|ADA4841]] | | | 16-Bits | 500 KSPS | [[adi>ad7693|EVAL-AD7693-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7693 is a 16-bit PulSAR® ADC 500 kSPS, unipolar, differential input. | [[adi>ad7693|AD7693]] \\ [[adi>ada4841|ADA4841]] | [[resources:tools-software:linux-drivers:iio-adc:ad7476a|AD7693 IIO Serial ADC Linux Driver]] | |
| 16-Bits | 500 KSPS | [[adi>ad7988-5|EVAL-AD7988-5-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7988-5 is a 16-bit PulSAR® ADC 500 kSPS, unipolar, single-ended input. | [[adi>ad7988-5|AD7988-5]] \\ [[adi>ada4841|ADA4841]] | | | 16-Bits | 500 KSPS | [[adi>ad7988-5|EVAL-AD7988-5-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7988-5 is a 16-bit PulSAR® ADC 500 kSPS, unipolar, single-ended input. | [[adi>ad7988-5|AD7988-5]] \\ [[adi>ada4841|ADA4841]] | [[resources:tools-software:linux-drivers:iio-adc:ad7476a|AD7988-5 IIO Serial ADC Linux Driver]] | |
| 16-Bits | 1000 KSPS | [[adi>ad7980|EVAL-AD7980-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7980 is a 16-bit PulSAR® ADC 1000 kSPS, unipolar, single-ended input. | [[adi>ad7980|AD7980]] \\ [[adi>ada4841|ADA4841]] | | | 16-Bits | 1000 KSPS | [[adi>ad7980|EVAL-AD7980-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7980 is a 16-bit PulSAR® ADC 1000 kSPS, unipolar, single-ended input. | [[adi>ad7980|AD7980]] \\ [[adi>ada4841|ADA4841]] | [[resources:tools-software:linux-drivers:iio-adc:ad7476a|AD7980 IIO Serial ADC Linux Driver]] | |
| 16-Bits | 1333 KSPS | [[adi>ad7983|EVAL-AD7983-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7983 is a 16-bit PulSAR® ADC 1333 kSPS, unipolar, single-ended input. | [[adi>ad7983|AD7983]] \\ [[adi>ada4841|ADA4841]] | | | 16-Bits | 1333 KSPS | [[adi>ad7983|EVAL-AD7983-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7983 is a 16-bit PulSAR® ADC 1333 kSPS, unipolar, single-ended input. | [[adi>ad7983|AD7983]] \\ [[adi>ada4841|ADA4841]] | [[resources:tools-software:linux-drivers:iio-adc:ad7476a|AD7983 IIO Serial ADC Linux Driver]] | |
| 18-Bits | 400 KSPS | [[adi>ad7690|EVAL-AD7690-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7690 is a 18-bit PulSAR® ADC 400 kSPS, unipolar, differential input. | [[adi>ad7690|AD7690]] \\ [[adi>ada4841|ADA4841]] | | | 18-Bits | 400 KSPS | [[adi>ad7690|EVAL-AD7690-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7690 is a 18-bit PulSAR® ADC 400 kSPS, unipolar, differential input. | [[adi>ad7690|AD7690]] \\ [[adi>ada4841|ADA4841]] | [[resources:tools-software:linux-drivers:iio-adc:ad7476a|AD7690 IIO Serial ADC Linux Driver]] | |
| 18-Bits | 1000 KSPS | [[adi>ad7982|EVAL-AD7982-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7982 is a 18-bit PulSAR® ADC 1000 kSPS, unipolar, differential input. | [[adi>ad7982|AD7982]] \\ [[adi>ada4841|ADA4841]] | | | 18-Bits | 1000 KSPS | [[adi>ad7982|EVAL-AD7982-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7982 is a 18-bit PulSAR® ADC 1000 kSPS, unipolar, differential input. | [[adi>ad7982|AD7982]] \\ [[adi>ada4841|ADA4841]] | [[resources:tools-software:linux-drivers:iio-adc:ad7476a|AD7982 IIO Serial ADC Linux Driver]] | |
| 18-Bits | 1333 KSPS | [[adi>ad7984|EVAL-AD7984-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7984 is a 18-bit PulSAR® ADC 1333 kSPS, unipolar, differential input. | [[adi>ad7984|AD7984]] \\ [[adi>ada4841|ADA4841]] |===== Adapter Boards ===== | | 18-Bits | 1333 KSPS | [[adi>ad7984|EVAL-AD7984-PMDZ]] | {{:resources:alliances:adc_driver_pmod_375.jpg?200 }} \\ \\ AD7984 is a 18-bit PulSAR® ADC 1333 kSPS, unipolar, differential input. | [[adi>ad7984|AD7984]] \\ [[adi>ada4841|ADA4841]] | [[resources:tools-software:linux-drivers:iio-adc:ad7476a|AD7984 IIO Serial ADC Linux Driver]] | |
| ===== Adapter Boards ===== |
| |
An Adapter Board is an electrical interface routing between one socket or connection to another. The purpose of these adapters are to reroute one connector (normally an ADI standard connector) to a different connector (normally a standard Xilinx connector). | An Adapter Board is an electrical interface routing between one socket or connection to another. The purpose of these adapters are to reroute one connector (normally an ADI standard connector) to a different connector (normally a standard Xilinx connector). |
| |
==== AD-DAC-FMC Adapter Board ==== | ==== AD-DAC-FMC Adapter Board ==== |
{{ http://www.analog.com/static/imported-files/images/evaluation_tools/AD-DAC-FMC-ADP_sm.jpg?150}} \\ | {{ http://www.analog.com/static/imported-files/images/evaluation_tools/AD-DAC-FMC-ADP_sm.jpg?150}} \\ |