Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision |
resources:alliances:altera [12 Jun 2013 14:23] – Change the page link for AD7091 Istvan Csomortani | resources:alliances:altera [30 Jan 2020 16:52] – Fix ad5668 link Stanca-Florina Pop |
---|
| [[adi>EVAL-AD5570SDZ]] | {{/resources/fpga/altera/bemicro/ad5570_bemicro.png?150 }} **Reference Design:** [[/resources/fpga/altera/bemicro/ad5570|ADI Reference Design]] \\ \\ The AD5570 is a single 16-bit serial input, voltage output DAC that operates from supply voltages of ±11.4 V up to ±16.5 V. Integral linearity (INL) and differential nonlinearity (DNL) are accurate to 1 LSB. During power-up, when the supply voltages are changing, VOUT is clamped to 0 V via a low impedance path. | [[adi>AD5570]] | | | [[adi>EVAL-AD5570SDZ]] | {{/resources/fpga/altera/bemicro/ad5570_bemicro.png?150 }} **Reference Design:** [[/resources/fpga/altera/bemicro/ad5570|ADI Reference Design]] \\ \\ The AD5570 is a single 16-bit serial input, voltage output DAC that operates from supply voltages of ±11.4 V up to ±16.5 V. Integral linearity (INL) and differential nonlinearity (DNL) are accurate to 1 LSB. During power-up, when the supply voltages are changing, VOUT is clamped to 0 V via a low impedance path. | [[adi>AD5570]] | |
| [[adi>EVAL-AD5629RSDZ]] | {{/resources/fpga/altera/bemicro/ad5629r_bemicro.png?150 }} **Reference Design:** [[/resources/fpga/altera/bemicro/ad5629r|ADI Reference Design]] \\ \\ The AD5629R device is a low power, octal, 12-bit, buffered voltage-output DACs. It operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design. | [[adi>AD5629R]] | | | [[adi>EVAL-AD5629RSDZ]] | {{/resources/fpga/altera/bemicro/ad5629r_bemicro.png?150 }} **Reference Design:** [[/resources/fpga/altera/bemicro/ad5629r|ADI Reference Design]] \\ \\ The AD5629R device is a low power, octal, 12-bit, buffered voltage-output DACs. It operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design. | [[adi>AD5629R]] | |
| [[adi>EVAL-AD5668SDZ]] | {{/resources/fpga/altera/bemicro/ad5668_bemicro.png?150 }} **Reference Design:** [[/resources/fpga/altera/bemicro/ad5668|ADI Reference Design]] \\ \\ The AD5668 device is a low power, octal, 16-bit, buffered voltage-output DAC. The device operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design. | [[adi>AD5668]] | | | [[adi>EVAL-AD5668]] | {{/resources/fpga/altera/bemicro/ad5668_bemicro.png?150 }} **Reference Design:** [[/resources/fpga/altera/bemicro/ad5668|ADI Reference Design]] \\ \\ The AD5668 device is a low power, octal, 16-bit, buffered voltage-output DAC. The device operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design. | [[adi>AD5668]] | |
| [[adi>EVAL-AD5669RSDZ]] | {{/resources/fpga/altera/bemicro/ad5669r_bemicro.png?150 }} **Reference Design:** [[/resources/fpga/altera/bemicro/ad5669r|ADI Reference Design]] \\ \\ The AD5669R device is a low power, octal, 16-bit, buffered voltage-output DACs. It operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design. | [[adi>AD5669R]] | | | [[adi>EVAL-AD5669RSDZ]] | {{/resources/fpga/altera/bemicro/ad5669r_bemicro.png?150 }} **Reference Design:** [[/resources/fpga/altera/bemicro/ad5669r|ADI Reference Design]] \\ \\ The AD5669R device is a low power, octal, 16-bit, buffered voltage-output DACs. It operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design. | [[adi>AD5669R]] | |
| [[adi>EVAL-AD5684RSDZ]] | {{/resources/fpga/altera/bemicro/ad5686r_bemicro.png?150 }} **Reference Design:** [[/resources/fpga/altera/bemicro/ad5684r|ADI Reference Design]] \\ \\ The AD56849R is a low power, quad, 12-bit buffered voltage output DACs. The device includes a 2.5 V, 2 ppm/°C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). The device operates from a single 2.7 V to 5.5 V supply, is guaranteed monotonic by design, and exhibits less than 0.1% FSR gain error and 1.5 mV offset error performance. The EVAL-AD5684R evaluation board is designed to help customers quickly prototype new AD5684R circuits and reduce design time. The board requires ±5 V supplies. These are used to power the output amplifier and Vref. | [[adi>AD5684R]] | | | [[adi>EVAL-AD5684RSDZ]] | {{/resources/fpga/altera/bemicro/ad5686r_bemicro.png?150 }} **Reference Design:** [[/resources/fpga/altera/bemicro/ad5684r|ADI Reference Design]] \\ \\ The AD56849R is a low power, quad, 12-bit buffered voltage output DACs. The device includes a 2.5 V, 2 ppm/°C internal reference (enabled by default) and a gain select pin giving a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). The device operates from a single 2.7 V to 5.5 V supply, is guaranteed monotonic by design, and exhibits less than 0.1% FSR gain error and 1.5 mV offset error performance. The EVAL-AD5684R evaluation board is designed to help customers quickly prototype new AD5684R circuits and reduce design time. The board requires ±5 V supplies. These are used to power the output amplifier and Vref. | [[adi>AD5684R]] | |
==== CED1Z ==== | ==== CED1Z ==== |
| |
The [[adi>EVAL-CED1Z | CED1Z]] board is part of a next generation platform from Analog Devices Inc., intended for use in evaluation, | The [[adi>EVAL-CED | CED1Z]] board is part of a next generation platform from Analog Devices Inc., intended for use in evaluation, |
demonstration and development of systems using Analog Devices precision converters. It provides the necessary | demonstration and development of systems using Analog Devices precision converters. It provides the necessary |
communications between the converter and the PC, programming or controlling the device, transmitting or receiving data over a USB link. | communications between the converter and the PC, programming or controlling the device, transmitting or receiving data over a USB link. |