This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
loopback_delay_estimation [06 Jan 2020 21:03] – [Integer and Fractional Delay Estimation] Inserted Time-series plot Srikanth Pagadarai | loopback_delay_estimation [14 Jan 2021 05:11] (current) – user interwiki links Robin Getz | ||
---|---|---|---|
Line 5: | Line 5: | ||
Requirements: | Requirements: | ||
- MATLAB, Simulink, HDL Coder | - MATLAB, Simulink, HDL Coder | ||
- | - [[https:// | + | - [[mw>help/ |
- Xilinx Vivado (Tested 2018.2) | - Xilinx Vivado (Tested 2018.2) | ||
- | - [[https:// | + | - [[/ |
- A loopback cable with UFL female ports on both ends | - A loopback cable with UFL female ports on both ends | ||
To build and run the demo: | To build and run the demo: | ||
- | - Create a MathWorks HSP compatible SD card by running the [[https:// | + | - Create a MathWorks HSP compatible SD card by running the [[mw>help/ |
- Build the image for the design from MATLAB using the provided [[https:// | - Build the image for the design from MATLAB using the provided [[https:// | ||
- Download the generated image onto the SD card. | - Download the generated image onto the SD card. |