This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:fpga:xilinx:interposer:ad9116 [31 Dec 2020 06:48] – fix link Robin Getz | resources:fpga:xilinx:interposer:ad9116 [31 Jan 2024 09:53] (current) – Mark as obsolete iulia Moldovan | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== AD971x/ | + | ====== |
+ | |||
+ | <WRAP round important 65%> | ||
+ | Support for AD971x/ | ||
+ | </ | ||
===== Supported Devices ===== | ===== Supported Devices ===== | ||
Line 21: | Line 25: | ||
The flexible power supply operating range of 1.8 V to 3.3 V and low power dissipation of the AD9114/ | The flexible power supply operating range of 1.8 V to 3.3 V and low power dissipation of the AD9114/ | ||
- | **HW Platform(s): | + | **HW Platform(s): |
**System:** Microblaze, AXI, UART | **System:** Microblaze, AXI, UART | ||
Line 47: | Line 51: | ||
==== Running Demo (SDK) Program ==== | ==== Running Demo (SDK) Program ==== | ||
- | <WRAP tip>If you are not familiar with ML605 and/or Xilix tools, please visit\\ [[http://www.xilinx.com/products/ | + | <WRAP tip>If you are not familiar with ML605 and/or Xilix tools, please visit\\ [[xilinx>products/ |
</ | </ | ||
Line 148: | Line 152: | ||
==== HDL / Hardware Questions ==== | ==== HDL / Hardware Questions ==== | ||
- | For questions regarding the interposer hardware or the HDL reference design please state them in the [[ez> | ||
For questions regarding the AD9116 chip, or the AD911x eval board, please ask them in the [[ez> | For questions regarding the AD9116 chip, or the AD911x eval board, please ask them in the [[ez> |