Seamlessly insert GMSL into the signal chain and create a full GMSL Camera System with off the shelf parts.
The AD-GMSLCAMRPI-ADP# enables connecting GMSL serializer and deserialier Evaluation Kits (EVK) to a wide range of cameras and processing platforms supporting industry standard ribbon cable connectors. The adapter consists of three sections that can be broken apart from each other, with the following functionalities:
Ribbon cable adapter | |
---|---|
Connectors | 2 x 15 Pin Type A (same side) Flexible Ribbon Cable (2 x MIPI lanes, P/N: 1-84953-5) |
2 x 22 Pin Type B (opposite side) Flexible Ribbon Cable (P/N: 687122149022) | |
Power | Routing 3.3V external power between pairs of 15-pin and 22-pin connectors |
GMSL Serializer EVK Adapter | |
Connectors | 1 x GMSL Serializer EV kit (P/N: QSH-030-01-L-D-A) |
2 x 22-pin (4 x MIPI lanes, P/N: 687122149022) | |
Power | Input: 12V from GMSL Serializer EV kit |
Output: 3.3V @ 0.5A on the 22-pin connectors | |
GMSL Deserializer EVK Adapter | |
Connectors | 1 x GMSL Deserializer EV kit (P/N: QTH-030-01-L-D-A) |
2 x 22-pin (4 x MIPI lanes, P/N: 687122149022) | |
Power | Input: 12V from GMSL Deserializer EV kit |
Output: 5V @ 4A on the USB Type A connector to power external devices |
Hardware design files
Connect RPi 15-pin cameras to GMSL Serializer EVKIT's with the 15-22 pin adapter.
Or use a 15-pin to 22-Pin Adapter Cable
The same configuration is used for the SoC side where the 22-pin adapter can be directly connect to a Jetson Orin Development kit or use the 22-15 pin adapter to connect to an Raspberry Pi.
The adapter can be used to connect the GMSL Deserializer EV kits to a number of processing platforms for GMSL evaluation and application development. The user guides below provide instructions on how to get the systems up and running by configuring the hardware and running the associated software.
The GMSL Linux kernel drivers, the complete Linux distributions for the supported processing platforms, and software user guides can be found on the Analog Devices GMSL github repository.
For questions and more information please contact us on the Analog Devices Engineer Zone.