Wiki

This version is outdated by a newer approved version.DiffThis version (03 Nov 2016 10:40) is a draft.
Approvals: 0/1
The Previously approved version (16 Jul 2015 11:26) is available.Diff

This is an old revision of the document!


AD-FMCOMMS6-EBZ User Guide

The AD-FMCOMMS6-EBZ eval board is a 400MHz to 4.4GHz receiver based on the AD9652 dual 16bit analog to digital converter, the ADL5566 High Dynamic Range RF/IF Dual Differential Amplifier and the ADL5380 quadrature demodulator.

This is an I and Q demodulation approach to direct convert (also known as a homodyne or zero IF) receiver architecture. Direct conversion radios perform just one frequency translation compared to a super-heterodyne receiver that can perform several frequency translations. One frequency translation is advantageous because it:

  • Reduces receiver complexity and the number of stages needed, increasing performance and reducing power consumption
  • Avoids image rejection issues and unwanted mixing

This topology will provide image rejection and early implementation of the differential signal environment. There is an amplification stage to maintain the full-scale input to the ACD. The local oscillator and ADC clock are on board and share the same reference signal prevent smearing. The form factor is VITA57 compliant and all of the DC power is routed from the data capture board through an FMC connector. This evaluation board demonstrates a high performance receiver signal chain aimed at military and commercial radar using “commercial off the shelf” (COTS) components. The overall circuit has a bandwidth of 220MHz with a pass band flatness of +/_ 1.0 dB. The SNR and SFDR measured at an IF of 145MHz are 64dB and 75dBc, respectively.

Contains

The card contains:

  • AD9652 two 16-bit ADC with sampling speeds of up to 310 MSPS
  • ADL5380, a broadband quadrature I-Q demodulator that covers an RF/IF input frequency range from 400 MHz to 6 GHz.
  • ADL5566 a high performance, dual differential amplifier optimized for IF and dc applications.
  • ADP2370 high efficiency, low quiescent current, 800 mA buck (step-down) dc-to-dc converters in small 8-lead, 3 mm × 3 mm LFCSP (QFN) packages.
  • AD9517-4 provides a multi-output clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO.
  • ADF4351 allows implementation of fractional-N or integer-N phase-locked loop (PLL) frequency synthesizers if used with an external loop filter and external reference frequency.
  • ADM7150 is a low dropout linear regulator that operates from 4.5 V to 16 V and provides up to 800 mA of output current.
resources/eval/user-guides/ad-fmcomms6-ebz.1478166000.txt.gz · Last modified: 03 Nov 2016 10:40 by Lucian Sin