This is an old revision of the document!
For those that don't want to load up the Allegro viewer, here is a basic outline/component placements of the board.
The size of the board (not including the SMA connectors, which project beyond the edge of the board) is 3.42 inches by 2.72 inches (or about 89mm x 69mm). This exceeds the FMC specifications of 84mm x 69mm).
Type | Rev 1D |
---|---|
Schematic | Rev1D Schematic |
Assembly Files | Rev1D Assembly Files |
Build Files | Rev1D Build Files |
Allegro Board File | Rev1D Allegro Board File |
Block Diagram | Block Diagram |
Power Budget | Power Budget |
Noise Analysis | Noise Analysis |