This is an old revision of the document!
The AD9139 evaluation boards…
Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files.
Item | AD9139-EBZ | AD9139-DUAL-EBZ |
---|---|---|
Quick Start | ad9139-ebz | ad9139-dual-ebz |
Schematics | RevA RevB | RevA |
Bill of Materials | RevA RevB | RevA |
PCB Gerber Files | RevA RevB | RevA |
PCB BRD File | RevA RevB | RevA |
PCB Layout PDF | RevA RevB | RevA |
Download the AD9142(A) & AD9139 Update
The Data Pattern Generator (DPG) is a bench-top instrument for driving vectors into high-speed digital-to-analog converters. The DPG connects to a USB on a PC and allows a user to download a vector from the PC into the internal memory of the DPG. Once downloaded, the vector can be played out to an attached evaluation board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.
For more information on the DPG line of pattern generators and software: