Wiki

No renderer 'pdf' found for mode 'pdf'
This version (17 Dec 2021 10:15) was approved by Shine Cabatan.The Previously approved version (03 Dec 2015 00:07) is available.Diff

AD9139 Evaluation Board

The AD9139 evaluation boards…

Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files.

Files included in the AD9139 Update:

Item AD9139-EBZ AD9139-DUAL-EBZ
Quick Start ad9139-ebz ad9139-dual-ebz
Schematics RevA RevB RevA RevB
Bill of MaterialsRevA RevB RevA RevB
PCB Gerber Files RevA RevB RevA RevB
PCB BRD File RevA RevB RevA RevB
PCB Layout PDF RevA RevB RevA RevB

Download the AD9142(A) & AD9139 Update

Data Pattern Generator

The Data Pattern Generator (DPG) is a bench-top instrument for driving vectors into high-speed digital-to-analog converters. The DPG connects to a USB on a PC and allows a user to download a vector from the PC into the internal memory of the DPG. Once downloaded, the vector can be played out to an attached evaluation board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software:

resources/eval/dpg/eval-ad9139.txt · Last modified: 17 Dec 2021 10:15 by Shine Cabatan