world leader in high performance signal processing
This version (13 Mar 2013 23:03) was approved by mfowler.The Previously approved version (26 Feb 2013 23:13) is available.Diff

AD9129 Evaluation Boards

The AD9129 evaluation boards range from a basic first Nyquist zone (normal mode) eval board to a mix-mode first, second, and third Nyquist zone board to a full cable transmit chain complete with clock generator, channel filter, and output power amplifier. To operate the evaluation boards, the user must apply power, a clock source (except on AD9129-CBLTX-EBZ), a digital data source, and be able to observe the DAC output on a spectrum analyzer. A low jitter sine or square wave clock will work well as a source. The evaluation board comes with software which allows the user to program the SPI port. Via the SPI port, the DUT (and clock circuitry on AD9129-CBLTX-EBZ) can be programmed into any of its various operating modes.

Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files.

Files included in the AD9129 Update:

Item AD9129-EBZ AD9129-MIX-EBZ AD9129-CBLTX-EBZ
Quick Start ad9129-ebz ad9129-mix-ebz ad9129-cbltx-ebz
Schematics ad9129-ebz ad9129-mix-ebzad9129-cbltx-ebz
Bill of Materialsad9129-ebzad9129-mix-ebzad9129-cbltx-ebz
PCB Gerber Files ad9129-ebzad9129-mix-ebzad9129-cbltx-ebz
PCB BRD File ad9129-ebzad9129-mix-ebzad9129-cbltx-ebz
PCB Layout PDF
S2P S2P
S2P Readme S2P Readme

Download the AD9129 Update

Data Pattern Generator

The Data Pattern Generator is a bench-top instrument for driving vectors into Analog Devices' high-speed Digital-to-Analog converters. The DPG connects to a PC over USB, and allows a user to download a vector from their PC into the DPG’s internal memory. Once downloaded, the vector can be played out to an attached Evaluation Board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data.

For more information on the DPG line of pattern generators and software: