This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
university:tools:pluto:users:intro [01 Nov 2016 18:25] – more info Robin Getz | university:tools:pluto:users:intro [17 Sep 2020 15:12] (current) – Iulia Moldovan | ||
---|---|---|---|
Line 9: | Line 9: | ||
* 300 MHz - 3.8 GHz | * 300 MHz - 3.8 GHz | ||
* 200 kHz - 20 MHz channel bandwidth | * 200 kHz - 20 MHz channel bandwidth | ||
- | * USB which for your host connectivity (used to stream data). | + | * USB for your host connectivity (used to stream data) |
- | * USB 2 (480 Mbits/seconds) | + | * USB 2 (480 Mbits/second) |
* libiio USB device for communicating to the RF device | * libiio USB device for communicating to the RF device | ||
* Network device | * Network device | ||
Line 17: | Line 17: | ||
* USB serial device | * USB serial device | ||
* provides access to the Linux console on the Pluto device via USB Communication Device Class Abstract Control Model ([[wp> | * provides access to the Linux console on the Pluto device via USB Communication Device Class Abstract Control Model ([[wp> | ||
- | * Mass Storage Device : | + | * Mass storage device |
- | * External | + | * this will appear to the host as a disk, where you can find links for software uploads, and the serial number of the device. |
- | * It was a possibility during the design of Pluto that the design could have consumed more than 5 unit loads for [[wp> | + | * External |
- | * an external adapter (like [[https:// | + | * It was a possibility during the design of Pluto that the design could have consumed more than 5 unit loads for [[wp> |
+ | * An external adapter (like [[https:// | ||
* We know the " | * We know the " | ||