This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
university:tools:pluto:users:amp [20 Sep 2018 10:45] – [Power Supply Limits] Robin Getz | university:tools:pluto:users:amp [21 Jan 2019 14:11] – [Log and dB] Robin Getz | ||
---|---|---|---|
Line 60: | Line 60: | ||
^ Power in mW | Power in dBm | | ^ Power in mW | Power in dBm | | ||
| 0.1 mW | -10 dBm | | | 0.1 mW | -10 dBm | | ||
+ | | 0.3 mW | -5 dBm | | ||
| 1 mW | 0 dBm | | | 1 mW | 0 dBm | | ||
+ | | 3.2 mW | 5 dBm | | ||
| 10 mW | 10 dBm | | | 10 mW | 10 dBm | | ||
+ | | 32 mW | 15 dBm | | ||
| 100 mW | 20 dBm | | | 100 mW | 20 dBm | | ||
+ | | 316 mW | 25 dBm | | ||
A doubling of output power (from 1mW to 2mW) is only +3dBm. A gain of +20dBm, is output power increasing by a factor of 100 times in mW. | A doubling of output power (from 1mW to 2mW) is only +3dBm. A gain of +20dBm, is output power increasing by a factor of 100 times in mW. |