Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
university:tools:pluto:hacking:power_amp [13 Jul 2019 02:19]
Robin Getz [Test Results]
university:tools:pluto:hacking:power_amp [16 Jul 2019 20:15] (current)
Robin Getz [Test Results]
Line 145: Line 145:
  
 or about 0.980876346 ms per Rx/Tx slot. or about 0.980876346 ms per Rx/Tx slot.
 +
 +^ Platform ​ ^ transport ^ Infrastructure ​ ^  Timing ^
 +| host | USB | shell | 80ms |
 +| host | USB | C code | 0.6 to 1.3 ms |
 +| pluto | local | shell | 30-35ms |
 +| pluto | local | C Code | 0.2 to 0.6 ms | 
 +
 +Again, these are representative numbers for software control, faster is possible with pin control.
 ===== Testing in IIO Oscilloscope ===== ===== Testing in IIO Oscilloscope =====
  
university/tools/pluto/hacking/power_amp.1562977159.txt.gz · Last modified: 13 Jul 2019 02:19 by Robin Getz