This shows you the differences between two versions of the page.
Both sides previous revision Previous revision | |||
university:tools:pluto:hacking:power_amp [13 Jul 2019 02:19] Robin Getz [Test Results] |
university:tools:pluto:hacking:power_amp [16 Jul 2019 20:15] Robin Getz [Test Results] |
||
---|---|---|---|
Line 145: | Line 145: | ||
or about 0.980876346 ms per Rx/Tx slot. | or about 0.980876346 ms per Rx/Tx slot. | ||
+ | |||
+ | ^ Platform ^ transport ^ Infrastructure ^ Timing ^ | ||
+ | | host | USB | shell | 80ms | | ||
+ | | host | USB | C code | 0.6 to 1.3 ms | | ||
+ | | pluto | local | shell | 30-35ms | | ||
+ | | pluto | local | C Code | 0.2 to 0.6 ms | | ||
+ | |||
+ | Again, these are representative numbers for software control, faster is possible with pin control. | ||
===== Testing in IIO Oscilloscope ===== | ===== Testing in IIO Oscilloscope ===== | ||