This shows you the differences between two versions of the page.
Next revision | Previous revision | ||
university:tools:pluto:devs:specs [01 Nov 2016 15:46] – created Robin Getz | university:tools:pluto:devs:specs [09 Feb 2021 21:14] (current) – point to the right flash Robin Getz | ||
---|---|---|---|
Line 7: | Line 7: | ||
* [[adi> | * [[adi> | ||
* 1 Transmit, 1 Receive channel (with separate tuning frequencies) | * 1 Transmit, 1 Receive channel (with separate tuning frequencies) | ||
- | * Tuning range: | + | * Tuning range: |
* 2.4 Hz LO step size | * 2.4 Hz LO step size | ||
* Tunable channel bandwidth: 200 kHz - 20 MHz | * Tunable channel bandwidth: 200 kHz - 20 MHz | ||
Line 24: | Line 24: | ||
* Fast Attack | * Fast Attack | ||
* Received Signal Strength Indicator: 100 dB (±2 dB) | * Received Signal Strength Indicator: 100 dB (±2 dB) | ||
- | * [[xilinx> | + | * [[xilinx> |
* [[xilinx>/ | * [[xilinx>/ | ||
* [[xilinx>/ | * [[xilinx>/ | ||
Line 38: | Line 38: | ||
* Memory | * Memory | ||
* Micron DDR3L | * Micron DDR3L | ||
- | * [[https:// | + | * [[https:// |
* 1066 Mbps (16-bit interface) | * 1066 Mbps (16-bit interface) | ||
* 512 MBytes | * 512 MBytes | ||
* Micron Serial Flash | * Micron Serial Flash | ||
- | * [[https:// | + | * [[https:// |
* 32 Mbyte | * 32 Mbyte | ||
* Quad I/O provides throughput up to 54 MBps | * Quad I/O provides throughput up to 54 MBps |