Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision |
university:tools:m2k [13 Nov 2018 16:44] – revert to old link to match the link in the index.html file Antoniu Miclaus | university:tools:m2k [15 Aug 2019 14:05] – remove source measure unit to describe m2k Doug Mercer |
---|
====== ADALM2000 Overview ====== | ====== ADALM2000 Overview ====== |
| |
The [[adi>ADALM2000]] (M2K) Active Learning Module is an affordable USB-powered source-measurement unit that takes the capabilities of the [[adi>ADALM1000]] (M1K) Active Learning Module to the next level. With 12-bit ADCs and DACs running at 100 MSPS, the ADALM2000 brings the power of high performance lab equipment to the palm of your hand, enabling electrical engineering students and hobbyists to explore signals and systems into the tens of MHz without the cost and bulk associated with traditional lab gear. The ADALM2000, when coupled with Analog Devices' [[university:tools:m2k:scopy|Scopy™]] graphical application software running on a computer, provides the user with the following high performance instrumentation: | The [[adi>ADALM2000]] (M2K) Active Learning Module is an affordable USB-powered data acquisition module that takes the capabilities of the [[adi>ADALM1000]] (M1K) Active Learning Module to the next level. With 12-bit ADCs and DACs running at 100 MSPS, the ADALM2000 brings the power of high performance lab equipment to the palm of your hand, enabling electrical engineering students and hobbyists to explore signals and systems into the tens of MHz without the cost and bulk associated with traditional lab gear. The ADALM2000, when coupled with Analog Devices' [[university:tools:m2k:scopy|Scopy™]] graphical application software running on a computer, provides the user with the following high performance instrumentation: |
| |
* Two-channel oscilloscope with differential inputs | * Two-channel oscilloscope with differential inputs |
* Digital Bus Analyzers (SPI, I²C, UART, Parallel) | * Digital Bus Analyzers (SPI, I²C, UART, Parallel) |
* Two programmable power supplies (0…+5V , 0…-5V) | * Two programmable power supplies (0…+5V , 0…-5V) |
| |
| |
====== Introduction ====== | ====== Introduction ====== |