Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
university:tools:m2k [05 May 2023 10:22]
Adrian Suciu
university:tools:m2k [09 May 2023 11:28]
Adrian Suciu
Line 2: Line 2:
 ====== ADALM2000 Overview ====== ====== ADALM2000 Overview ======
  
-The [[adi>​ADALM2000]] (M2K) Active Learning Module is an affordable USB-powered data acquisition module that takes the capabilities of the [[adi>​ADALM1000]] (M1K) Active Learning Module to the next level. ​ With 12-bit ADCs(at 100MSPS) and DACs(at 150MSPS), the ADALM2000 with the [[./​m2k/​scopy|Scopy]] software, brings the power of high performance lab equipment to the palm of your hand, enabling electrical engineering students and hobbyists to explore signals and systems into the tens of MHz without the cost and bulk associated with traditional lab gear.  The ADALM2000, when coupled with Analog Devices'​ [[university:​tools:​m2k:​scopy|Scopy™]] graphical application software running on a computer, provides the user with the following high performance instrumentation:​+The [[adi>​ADALM2000]] (M2K) Active Learning Module is an affordable USB-powered data acquisition module that takes the capabilities of the [[adi>​ADALM1000]] (M1K) Active Learning Module to the next level. ​ With 12-bit ADCs (at 100MSPS) and DACs (at 150MSPS), the ADALM2000 with the [[./​m2k/​scopy|Scopy]] software, brings the power of high performance lab equipment to the palm of your hand, enabling electrical engineering students and hobbyists to explore signals and systems into the tens of MHz without the cost and bulk associated with traditional lab gear.  The ADALM2000, when coupled with Analog Devices'​ [[university:​tools:​m2k:​scopy|Scopy™]] graphical application software running on a computer, provides the user with the following high performance instrumentation:​
  
   * Two-channel oscilloscope with differential inputs   * Two-channel oscilloscope with differential inputs
university/tools/m2k.txt · Last modified: 09 May 2023 11:28 by Adrian Suciu