Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
university:tools:m2k:scopy:build-windows [31 Jul 2019 11:32]
DanielGuramulta Update build guide for windows
university:tools:m2k:scopy:build-windows [07 Jan 2020 10:58] (current)
ASuciu [Installing MSYS2]
Line 14: Line 14:
     mingw-w64-x86_64-boost mingw-w64-x86_64-python3 mingw-w64-x86_64-fftw \     mingw-w64-x86_64-boost mingw-w64-x86_64-python3 mingw-w64-x86_64-fftw \
     mingw-w64-x86_64-libzip mingw-w64-x86_64-glib2 mingw-w64-x86_64-glibmm \     mingw-w64-x86_64-libzip mingw-w64-x86_64-glib2 mingw-w64-x86_64-glibmm \
-    mingw-w64-x86_64-pkg-config mingw-w64-x86_64-ninja \+    mingw-w64-x86_64-pkg-config ​mingw-w64-x86_64-hdf5 ​mingw-w64-x86_64-ninja \
     mingw-w64-x86_64-breakpad-git git tar**     mingw-w64-x86_64-breakpad-git git tar**
 </​xterm>​ </​xterm>​
Line 23: Line 23:
     mingw-w64-i686-libxml2 mingw-w64-i686-libusb mingw-w64-i686-boost mingw-w64-i686-python3 \     mingw-w64-i686-libxml2 mingw-w64-i686-libusb mingw-w64-i686-boost mingw-w64-i686-python3 \
     mingw-w64-i686-fftw mingw-w64-i686-libzip mingw-w64-i686-glib2 mingw-w64-i686-glibmm \     mingw-w64-i686-fftw mingw-w64-i686-libzip mingw-w64-i686-glib2 mingw-w64-i686-glibmm \
-    mingw-w64-i686-pkg-config mingw-w64-i686-ninja mingw-w64-i686-breakpad-git git tar**+    mingw-w64-i686-pkg-config ​mingw-w64-i686-hdf5 ​mingw-w64-i686-ninja mingw-w64-i686-breakpad-git git tar**
 </​xterm>​ </​xterm>​
  
Line 36: Line 36:
 <​xterm>​ <​xterm>​
     **pacman -S mingw-w64-i686-astyle**     **pacman -S mingw-w64-i686-astyle**
-</​xterm>​ 
- 
-An older version of hdf5 is needed, the one that is currently being installed on MSYS2 is not supported: 
- 
-**64-bit:** 
-<​xterm>​ 
-    **<​nowiki>​wget -q http://​repo.msys2.org/​mingw/​x86_64/​mingw-w64-x86_64-hdf5-1.8.21-2-any.pkg.tar.xz 
-    pacman -U --force --noconfirm mingw-w64-x86_64-hdf5-1.8.21-2-any.pkg.tar.xz</​nowiki>​** 
-</​xterm>​ 
- 
-**32-bit:** 
-<​xterm>​ 
-    **<​nowiki>​wget -q http://​repo.msys2.org/​mingw/​i686/​mingw-w64-i686-hdf5-1.8.21-2-any.pkg.tar.xz 
-    pacman -U --force --noconfirm mingw-w64-i686-hdf5-1.8.21-2-any.pkg.tar.xz</​nowiki>​** 
 </​xterm>​ </​xterm>​
  
university/tools/m2k/scopy/build-windows.txt · Last modified: 07 Jan 2020 10:58 by ASuciu