Introduction to the ADALM2000
Basic Description
To use the ADALM2000 Active Learning Module, you have:
Two-channel oscilloscope with differential inputs
Two-channel arbitrary function generator
16-channel digital logic analyzer (3.3V CMOS and 1.8V or 5V tolerant, 100MS/s)
16-channel pattern generator (3.3V CMOS, 100MS/s)
16-channel virtual digital I/O
Two input/output digital trigger signals for linking multiple instruments (3.3V CMOS)
Two-channel voltmeter (AC, DC, ±25V)
Network analyzer – Bode, Nyquist, Nichols transfer diagrams of a circuit. Range: 1Hz to 10MHz
Spectrum Analyzer – power spectrum and spectral measurements (noise floor, SFDR, SNR, THD, etc.)
Digital Bus Analyzers (
SPI, I²C,
UART, Parallel)
Two programmable power supplies (0…+5V , 0…-5V)
USB which for your host connectivity (used to stream data).
External Power.
Block Diagram
Pinout