This shows you the differences between two versions of the page.
Next revision | Previous revision | ||
university:tools:m2k:devs:intro [01 Nov 2018 11:57] – created Antoniu Miclaus | university:tools:m2k:devs:intro [10 Nov 2020 06:54] (current) – [Basic Description] Pop Andreea | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== Introduction to the ADALM2000 ====== | ====== Introduction to the ADALM2000 ====== | ||
+ | |||
+ | ===== Basic Description ===== | ||
{{ : | {{ : | ||
Line 10: | Line 12: | ||
* 16-channel virtual digital I/O | * 16-channel virtual digital I/O | ||
* Two input/ | * Two input/ | ||
- | * Two-channel voltmeter (AC, DC, ±20V) | + | * Two-channel voltmeter (AC, DC, ±25V) |
* Network analyzer – Bode, Nyquist, Nichols transfer diagrams of a circuit. Range: 1Hz to 10MHz | * Network analyzer – Bode, Nyquist, Nichols transfer diagrams of a circuit. Range: 1Hz to 10MHz | ||
* Spectrum Analyzer – power spectrum and spectral measurements (noise floor, SFDR, SNR, THD, etc.) | * Spectrum Analyzer – power spectrum and spectral measurements (noise floor, SFDR, SNR, THD, etc.) | ||
Line 27: | Line 29: | ||
* External Power. | * External Power. | ||
* an external adapter (like [[https:// | * an external adapter (like [[https:// | ||
+ | |||
+ | ===== Block Diagram ===== | ||
+ | |||
+ | {{: | ||
+ | |||
+ | |||
+ | ===== Pinout ===== | ||
+ | |||
+ | {{: | ||
+ | |||
+ | {{: | ||