This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
university:tools:m2k:devs:intro [13 Feb 2020 09:46] – add minimal block diagram and pinout (moved from understanding the internals) Antoniu Miclaus | university:tools:m2k:devs:intro [10 Nov 2020 06:54] (current) – [Basic Description] Pop Andreea | ||
---|---|---|---|
Line 12: | Line 12: | ||
* 16-channel virtual digital I/O | * 16-channel virtual digital I/O | ||
* Two input/ | * Two input/ | ||
- | * Two-channel voltmeter (AC, DC, ±20V) | + | * Two-channel voltmeter (AC, DC, ±25V) |
* Network analyzer – Bode, Nyquist, Nichols transfer diagrams of a circuit. Range: 1Hz to 10MHz | * Network analyzer – Bode, Nyquist, Nichols transfer diagrams of a circuit. Range: 1Hz to 10MHz | ||
* Spectrum Analyzer – power spectrum and spectral measurements (noise floor, SFDR, SNR, THD, etc.) | * Spectrum Analyzer – power spectrum and spectral measurements (noise floor, SFDR, SNR, THD, etc.) | ||
Line 32: | Line 32: | ||
===== Block Diagram ===== | ===== Block Diagram ===== | ||
- | {{: | + | {{: |
===== Pinout ===== | ===== Pinout ===== |