Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
university:tools:m2k:devs:intro [10 Nov 2020 06:53]
Pop Andreea [Block Diagram]
university:tools:m2k:devs:intro [10 Nov 2020 06:54]
Pop Andreea [Basic Description]
Line 12: Line 12:
   * 16-channel virtual digital I/O   * 16-channel virtual digital I/O
   * Two input/​output digital trigger signals for linking multiple instruments (3.3V CMOS)   * Two input/​output digital trigger signals for linking multiple instruments (3.3V CMOS)
-  * Two-channel voltmeter (AC, DC, ±20V)+  * Two-channel voltmeter (AC, DC, ±25V)
   * Network analyzer – Bode, Nyquist, Nichols transfer diagrams of a circuit. Range: 1Hz to 10MHz   * Network analyzer – Bode, Nyquist, Nichols transfer diagrams of a circuit. Range: 1Hz to 10MHz
   * Spectrum Analyzer – power spectrum and spectral measurements (noise floor, SFDR, SNR, THD, etc.)   * Spectrum Analyzer – power spectrum and spectral measurements (noise floor, SFDR, SNR, THD, etc.)
university/tools/m2k/devs/intro.txt · Last modified: 10 Nov 2020 06:54 by Pop Andreea