university:tools:m2k:devs:intro [13 Feb 2020 09:46]
Antoniu Miclaus add minimal block diagram and pinout (moved from understanding the internals)
university:tools:m2k:devs:intro [10 Nov 2020 06:54]
Pop Andreea [Basic Description]
Line 12: Line 12:
   * 16-channel virtual digital I/O   * 16-channel virtual digital I/O
   * Two input/​output digital trigger signals for linking multiple instruments (3.3V CMOS)   * Two input/​output digital trigger signals for linking multiple instruments (3.3V CMOS)
-  * Two-channel voltmeter (AC, DC, ±20V)+  * Two-channel voltmeter (AC, DC, ±25V)
   * Network analyzer – Bode, Nyquist, Nichols transfer diagrams of a circuit. Range: 1Hz to 10MHz   * Network analyzer – Bode, Nyquist, Nichols transfer diagrams of a circuit. Range: 1Hz to 10MHz
   * Spectrum Analyzer – power spectrum and spectral measurements (noise floor, SFDR, SNR, THD, etc.)   * Spectrum Analyzer – power spectrum and spectral measurements (noise floor, SFDR, SNR, THD, etc.)
Line 32: Line 32:
 ===== Block Diagram ===== ===== Block Diagram =====
  
-{{:​university:​tools:​m2k:​users:m2k_simple_block_diagram.png?300|}}+{{:​university:​tools:​m2k:​devs:block_m2k.png?400|}} 
  
 ===== Pinout ===== ===== Pinout =====
university/tools/m2k/devs/intro.txt · Last modified: 10 Nov 2020 06:54 by Pop Andreea