Wiki

This version (13 Feb 2020 09:47) was approved by amiclaus.The Previously approved version (01 Nov 2018 11:57) is available.Diff

Introduction to the ADALM2000

Basic Description

To use the ADALM2000 Active Learning Module, you have:

  • Two-channel oscilloscope with differential inputs
  • Two-channel arbitrary function generator
  • 16-channel digital logic analyzer (3.3V CMOS and 1.8V or 5V tolerant, 100MS/s)
  • 16-channel pattern generator (3.3V CMOS, 100MS/s)
  • 16-channel virtual digital I/O
  • Two input/output digital trigger signals for linking multiple instruments (3.3V CMOS)
  • Two-channel voltmeter (AC, DC, ±20V)
  • Network analyzer – Bode, Nyquist, Nichols transfer diagrams of a circuit. Range: 1Hz to 10MHz
  • Spectrum Analyzer – power spectrum and spectral measurements (noise floor, SFDR, SNR, THD, etc.)
  • Digital Bus Analyzers (SPI, I²C, UART, Parallel)
  • Two programmable power supplies (0…+5V , 0…-5V)
  • USB which for your host connectivity (used to stream data).
    • USB 2 (480 Mbits/seconds)
    • libiio USB device for communicating to the RF device
    • Network device
      • Remote Network Driver Interface Specification (RNDIS)
      • This will enumerate with the 192.168.2.1 IP address by default.
    • USB serial device
      • provides access to the Linux console on the M2K device via USB Communication Device Class Abstract Control Model (USB CDC ACM) specification
    • Mass Storage Device : this will appear to the host as a disk, where you can find links for software uploads, and the serial number of the device.
  • External Power.

Block Diagram

Pinout

university/tools/m2k/devs/intro.txt · Last modified: 13 Feb 2020 09:46 by amiclaus