Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
university:tools:m2k:accessories:power [27 Jul 2021 09:25]
Pop Andreea Edited pictures
university:tools:m2k:accessories:power [27 Aug 2021 14:01] (current)
Pop Andreea Replaced pictures
Line 3: Line 3:
 The AD-M2KPWR-EBZ is an ADALM2000 add-on board which increases the output current capability up to 700mA. This board can be also used as a standalone benchtop power supply with positive and negative outputs. The AD-M2KPWR-EBZ is an ADALM2000 add-on board which increases the output current capability up to 700mA. This board can be also used as a standalone benchtop power supply with positive and negative outputs.
  
-{{:​university:​tools:​m2k:​accessories:​pwr_b.png?​400|}} 
  
-Figure 1. AD-M2KPWR-EBZ Top view +{{:​university:​tools:​m2k:​accessories:​ad-m2kpwr-ebztop.jpg?​500|}} 
 +{{:​university:​tools:​m2k:​accessories:​ad-m2kpwr-ebzbottom.jpg?​500|}} 
 + 
 +Figure 1. AD-M2KPWR-EBZ Top view and bottom ​view
 ===== Features ===== ===== Features =====
   * ADALM2000 compatible   * ADALM2000 compatible
Line 40: Line 42:
   * Standoffs and screws   * Standoffs and screws
  
-{{:​university:​tools:​m2k:​accessories:​pwr_a.png?400|}}+ 
 +{{:​university:​tools:​m2k:​accessories:​ad-m2kpwr-ebzangle.jpg?400|}} 
  
 Figure 2. AD-M2KPWR-EBZ Isometric view - Package contents Figure 2. AD-M2KPWR-EBZ Isometric view - Package contents
university/tools/m2k/accessories/power.txt · Last modified: 27 Aug 2021 14:01 by Pop Andreea