Wiki

This version is outdated by a newer approved version.DiffThis version (07 Jun 2021 09:35) is a draft.
Approvals: 0/1

This is an old revision of the document!


ADALM2000 BNC Adapter Board

The AD-M2KBNC-EBZ is an ADALM2000 add-on board which allows the user to connect oscilloscope probes and other test leads to the analog inputs of M2K.

Features

  • AC or DC coupling on all channels
  • Possibility to reconfigure the analog inputs as differential input channels
  • Access to all other ADALM2000 output pins

Description

The AD-M2KBNC-EBZ has 2 single ended input channels and 2 single ended output channels. All these channels are terminated in a right-angle BNC connector which provides quick connection and a locking mechanism. The single ended input channels can be reconfigured as differential input channels by modifying a solder jumper on the bottom of the board. In this way, all 4 BNC connectors will be used for the analog input section and the output of the M2K is still available on the 30 pin header of the board.

Applications

  • Electronic test and measurement equipment
  • General-purpose signal processing applications
  • Automated test equipment
  • Educational applications

Package contents

  • AD-M2KBNC-EBZ
  • 2 x Oscilloscope Probes
  • 2 x BNC to grabber cables
  • 10 x mini grabber test clips

Getting started

university/tools/m2k/accessories/bnc.1623051300.txt.gz · Last modified: 07 Jun 2021 09:35 by Pop Andreea