This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
university:tools:m2k:accessories:bnc [23 Jul 2021 13:25] – [Features] Pop Andreea | university:tools:m2k:accessories:bnc [14 Mar 2022 10:17] (current) – Pop Andreea | ||
---|---|---|---|
Line 3: | Line 3: | ||
- | The AD-M2KBNC-EBZ is an ADALM2000 add-on board which allows the user to connect oscilloscope probes and other test leads to the analog inputs of M2K. | + | The [[adi>AD-M2KBNC-EBZ]] is an [[adi>ADALM2000]] add-on board which allows the user to connect oscilloscope probes and other test leads to the analog inputs of M2K. |
- | {{: | ||
- | Figure 1. AD-M2KBNC-EBZ Top view | + | {{: |
+ | {{: | ||
+ | |||
+ | |||
+ | |||
+ | |||
+ | |||
+ | |||
+ | Figure 1. AD-M2KBNC-EBZ Top view and bottom | ||
===== Features ===== | ===== Features ===== | ||
* AC or DC coupling on all channels | * AC or DC coupling on all channels | ||
Line 32: | Line 39: | ||
* 10 x mini grabber test clips | * 10 x mini grabber test clips | ||
- | {{: | ||
- | {{: | ||
+ | |||
+ | {{ : | ||
+ | |||
+ | {{: | ||
+ | {{: | ||
+ | {{: | ||
<WRAP centeralign> | <WRAP centeralign> | ||
+ | |||
+ | ---- | ||
===== Getting started===== | ===== Getting started===== | ||
Line 42: | Line 55: | ||
The BNC adapter board is simply plugged into the ADALM2000 and can be used straight away. It does not need any supply or additional circuitry. | The BNC adapter board is simply plugged into the ADALM2000 and can be used straight away. It does not need any supply or additional circuitry. | ||
- | {{ : | + | {{ : |
<WRAP centeralign> | <WRAP centeralign> | ||
====AC/DC Coupling ==== | ====AC/DC Coupling ==== | ||
- | {{: | + | {{ : |
+ | <WRAP centeralign> | ||
The input and output channels of this board can be AC or DC coupled using the shunt jumpers. In the following table is presented the jumper configuration: | The input and output channels of this board can be AC or DC coupled using the shunt jumpers. In the following table is presented the jumper configuration: | ||
Line 60: | Line 74: | ||
+ | ====Differential Inputs==== | ||
+ | |||
+ | The [[adi> | ||
+ | |||
+ | |||
+ | ^ Solderjumpers shorted pins ^^^^ BNC connector-M2K pin correspondence ^^^^ | ||
+ | |JP1|JP2|JP3|JP4|J1|J2|J3|J4| | ||
+ | |1 2|1 2|1 2|1 2|1+|2+|W1|W2| | ||
+ | |2 3|2 3|2 3|2 3|1+|2+|1-|2-| | ||
+ | |||
+ | {{: | ||
+ | {{: | ||
+ | |||
+ | <WRAP centeralign> | ||
- | ===== CAD Files ===== | + | ===== Schematics and CAD Files ===== |
<WRAP round download> | <WRAP round download> | ||
- | * {{ : | + | * {{ : |
* {{ : | * {{ : | ||
+ | * {{ : | ||
</ | </ | ||