This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
university:tools:m2k:accessories:bnc [15 Jun 2021 15:29] – Numbered figures Pop Andreea | university:tools:m2k:accessories:bnc [23 Jul 2021 13:12] – [AD/DC Coupling] Pop Andreea | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== | + | ====== |
Line 27: | Line 27: | ||
===== Package contents ===== | ===== Package contents ===== | ||
* AD-M2KBNC-EBZ | * AD-M2KBNC-EBZ | ||
- | * 2 x Oscilloscope Probes | + | * 2 x Oscilloscope Probes |
- | * 2 x BNC to grabber cables | + | * 2 x BNC to grabber cables |
* 10 x mini grabber test clips | * 10 x mini grabber test clips | ||
{{: | {{: | ||
{{: | {{: | ||
+ | |||
<WRAP centeralign> | <WRAP centeralign> | ||
Line 42: | Line 43: | ||
{{ : | {{ : | ||
<WRAP centeralign> | <WRAP centeralign> | ||
+ | |||
+ | ====AC/DC Coupling ==== | ||
+ | |||
+ | The input and output channels of this board can be AC or DC coupled using the shunt jumpers. In the following table is presented the jumper configuration: | ||
+ | |||
+ | ^ Jumper ^ Missing | ||
+ | |S1- Analog In channel 1 | | ||
+ | |S2- Analog In channel 2 | | ||
+ | |P4- Analog Out channel 1 | | ||
+ | |P5- Analog Out channel 2 | | ||
+ | |||
+ | |||
+ | |||
+ | |||
+ | |||
+ | ===== CAD Files ===== | ||
+ | <WRAP round download> | ||
+ | |||
+ | * {{ : | ||
+ | * {{ : | ||
+ | </ | ||
+ |