This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
university:tools:m2k:accessories:bnc [14 Mar 2022 08:59] – Replace images with revB Pop Andreea | university:tools:m2k:accessories:bnc [14 Mar 2022 10:16] – Differential inputs Pop Andreea | ||
---|---|---|---|
Line 3: | Line 3: | ||
- | The AD-M2KBNC-EBZ is an ADALM2000 add-on board which allows the user to connect oscilloscope probes and other test leads to the analog inputs of M2K. | + | The [[adi>AD-M2KBNC-EBZ]] is an [[adi>ADALM2000]] add-on board which allows the user to connect oscilloscope probes and other test leads to the analog inputs of M2K. |
Line 41: | Line 41: | ||
- | {{: | + | {{ : |
{{: | {{: | ||
Line 56: | Line 55: | ||
The BNC adapter board is simply plugged into the ADALM2000 and can be used straight away. It does not need any supply or additional circuitry. | The BNC adapter board is simply plugged into the ADALM2000 and can be used straight away. It does not need any supply or additional circuitry. | ||
- | {{ : | + | {{ : |
<WRAP centeralign> | <WRAP centeralign> | ||
====AC/DC Coupling ==== | ====AC/DC Coupling ==== | ||
- | {{: | + | {{ : |
+ | <WRAP centeralign> | ||
The input and output channels of this board can be AC or DC coupled using the shunt jumpers. In the following table is presented the jumper configuration: | The input and output channels of this board can be AC or DC coupled using the shunt jumpers. In the following table is presented the jumper configuration: | ||
Line 76: | Line 76: | ||
====Differential Inputs==== | ====Differential Inputs==== | ||
- | The [[adi> | + | The [[adi> |
+ | |||
+ | |||
+ | ^ Solderjumpers shorted pins ^^^^ BNC connector-M2K pin correspondence ^^^^ | ||
+ | |JP1|JP2|JP3|JP4|J1|J2|J3|J4| | ||
+ | |1 2|1 2|1 2|1 2|1+|2+|W1|W2| | ||
+ | |2 3|2 3|2 3|2 3|1+|2+|1-|2-| | ||
+ | |||
+ | {{: | ||
+ | {{: | ||
+ | |||
+ | <WRAP centeralign> | ||
===== Schematics and CAD Files ===== | ===== Schematics and CAD Files ===== |