This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
university:tools:m1k:analog-mux [08 Apr 2022 19:58] – add MAX4618 and MAX4582 as options Doug Mercer | university:tools:m1k:analog-mux [21 Dec 2022 18:49] (current) – fix a couple of things Doug Mercer | ||
---|---|---|---|
Line 71: | Line 71: | ||
The TTL compatible digital input minimum logic high voltage spec for the ADG609 is 2.45 V where the CD4052 and 74HC4052 minimum logic high voltage spec is 3.15V which is just slightly lower than the 3.3V typical logic high output voltage generated by the ALM1000. The actual logic threshold for the CD4052 is probably closer to VDD/2 ( 2.5V ) at room temperature and seems to work ( given this will probably be used at room temperature ) but there could be little margin in certain cases. The TTL compatible 74HCT4052 has a 1.6 volt typical logic high threshold which is perfect for the 3.3 V CMOS outputs of the ALM1000. | The TTL compatible digital input minimum logic high voltage spec for the ADG609 is 2.45 V where the CD4052 and 74HC4052 minimum logic high voltage spec is 3.15V which is just slightly lower than the 3.3V typical logic high output voltage generated by the ALM1000. The actual logic threshold for the CD4052 is probably closer to VDD/2 ( 2.5V ) at room temperature and seems to work ( given this will probably be used at room temperature ) but there could be little margin in certain cases. The TTL compatible 74HCT4052 has a 1.6 volt typical logic high threshold which is perfect for the 3.3 V CMOS outputs of the ALM1000. | ||
- | This analog multiplexer data acquisition add-on board is a perfect candidate for writing a custom program using the ALM1000 Python interface software package ([[https:// | + | This analog multiplexer data acquisition add-on board is a perfect candidate for writing a custom program using the ALM1000 Python interface software package ([[https:// |
{{ : | {{ : |