Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
university:courses:tutorials:alm-awg-external-power [05 Apr 2022 21:08]
Doug Mercer [Directions:]
university:courses:tutorials:alm-awg-external-power [13 May 2022 22:27]
Doug Mercer [Making the output adjustable]
Line 89: Line 89:
 ====Making the output adjustable==== ====Making the output adjustable====
  
-The negative output voltage can be adjusted from approximately 0 to –5 V by adding a potentiometer circuit as shown in figure 3.2. Resistor R<​sub>​1</​sub>​ is 10 KΩ, resistor R<​sub>​2</​sub is 20 KΩ and potentiometer R<​sub>​POT</​sub is 50 KΩ. Noise filter capacitor C<​sub>​3</​sub>​ is 0.01 uF.+The negative output voltage can be adjusted from approximately 0 to –5 V by adding a potentiometer circuit as shown in figure 3.2. Resistor R<​sub>​1</​sub>​ is 10 KΩ, resistor R<​sub>​2</​subis 20 KΩ and potentiometer R<​sub>​POT</​subis 50 KΩ. Noise filter capacitor C<​sub>​3</​sub>​ is 0.01 uF.
  
 {{ :​university:​courses:​tutorials:​ext-power-fig-3-2.png?​600 |}} {{ :​university:​courses:​tutorials:​ext-power-fig-3-2.png?​600 |}}
university/courses/tutorials/alm-awg-external-power.txt · Last modified: 13 May 2022 22:27 by Doug Mercer