This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
university:courses:eps:main-page [27 Aug 2014 14:28] – [Energy and Power Systems (EPS) Hardware Module:] Doug Mercer | university:courses:eps:main-page [01 Feb 2021 01:20] (current) – [Supplier web site links:] Doug Mercer | ||
---|---|---|---|
Line 141: | Line 141: | ||
No one supplier can provide the complete list of components. Prices can vary widely from supplier to supplier for essentially the same component. It's a matter of how much time one wishes to put into shopping around to find the best prices for each major component. | No one supplier can provide the complete list of components. Prices can vary widely from supplier to supplier for essentially the same component. It's a matter of how much time one wishes to put into shopping around to find the best prices for each major component. | ||
- | The same 60X60 mm 4.5 Volt solar panels are available from [[http:// | + | The same 60X60 mm 4.5 Volt solar panels are available from [[http:// |
The same 9V DC motors are available from DigiKey, part number P14356-ND, for $3.53 each. | The same 9V DC motors are available from DigiKey, part number P14356-ND, for $3.53 each. | ||
Line 154: | Line 154: | ||
http:// | http:// | ||
http:// | http:// | ||
- | http:// | ||
- | http:// | ||
http:// | http:// | ||
http:// | http:// |