This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
university:courses:eps:main-page [14 Aug 2013 15:56] – [Energy and Power Systems (EPS) Hardware Module:] Doug Mercer | university:courses:eps:main-page [27 Aug 2014 14:28] – [Energy and Power Systems (EPS) Hardware Module:] Doug Mercer | ||
---|---|---|---|
Line 116: | Line 116: | ||
^Resistors^Value^Quantity^mcmelectronics.com^20 pack 5%^ ^ | ^Resistors^Value^Quantity^mcmelectronics.com^20 pack 5%^ ^ | ||
- | |1/4 W|1.5 ?|5| | | | | + | |1/4 W|1.5 Ω|5| | | | |
|1/8 or 1/4 W|100 Ω|7|373-100|$0.49| | |1/8 or 1/4 W|100 Ω|7|373-100|$0.49| | ||
|1/8 or 1/4 W|1 KΩ|1|373-1K|$0.49| | |1/8 or 1/4 W|1 KΩ|1|373-1K|$0.49| |