Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
university:courses:electronics:electronics-lab-window-comp-tmp01 [05 Mar 2019 12:46]
amiclaus
university:courses:electronics:electronics-lab-window-comp-tmp01 [23 Aug 2019 14:14] (current)
amiclaus
Line 47: Line 47:
 ==== Procedure ==== ==== Procedure ====
  
-Use the first waveform generator (W1) as source to provide a Triangular signal with 5V amplitude, 100Hz frequency and 2.5V offset.+Use the first waveform generator (W1) as source to provide a Triangular signal with 5V amplitude ​peak-to-peak, 100Hz frequency and 2.5V offset.
  
 Use the second waveform generator (W2) as 5V constant reference voltage. Use the second waveform generator (W2) as 5V constant reference voltage.
university/courses/electronics/electronics-lab-window-comp-tmp01.txt · Last modified: 23 Aug 2019 14:14 by amiclaus