Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
university:courses:electronics:electronics-lab-voltage-level-shifter [05 Mar 2019 12:39]
amiclaus
university:courses:electronics:electronics-lab-voltage-level-shifter [23 Aug 2019 14:05] (current)
amiclaus
Line 47: Line 47:
 =====Hardware Setup:===== =====Hardware Setup:=====
  
-Configure AWG channel 1 as a square wave with a 2.5V offset and a 5V amplitude (0 to 5V swing). Set the frequency to 20KHz.+Configure AWG channel 1 as a square wave with a 2.5V offset and a 5V amplitude ​peak-to-peak ​(0 to 5V swing). Set the frequency to 20KHz.
  
 =====Procedure:​===== =====Procedure:​=====
university/courses/electronics/electronics-lab-voltage-level-shifter.txt · Last modified: 23 Aug 2019 14:05 by amiclaus