This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
university:courses:electronics:electronics-lab-voltage-level-shifter [05 Mar 2019 12:39] – Antoniu Miclaus | university:courses:electronics:electronics-lab-voltage-level-shifter [14 Jun 2022 14:15] (current) – [Appendix: Making an inverter with the CD4007 transistor array] Doug Mercer | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ======Activity: | + | ======Activity: |
=====Objective: | =====Objective: | ||
Line 47: | Line 47: | ||
=====Hardware Setup:===== | =====Hardware Setup:===== | ||
- | Configure AWG channel 1 as a square wave with a 2.5V offset and a 5V amplitude (0 to 5V swing). Set the frequency to 20KHz. | + | Configure AWG channel 1 as a square wave with a 2.5V offset and a 5V amplitude |
=====Procedure: | =====Procedure: | ||
Line 75: | Line 75: | ||
Below is the schematic and pinout for the CD4007: | Below is the schematic and pinout for the CD4007: | ||
- | {{ : | + | {{ : |
<WRAP centeralign> | <WRAP centeralign> |