This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
university:courses:electronics:electronics-lab-voltage-level-shifter [05 Mar 2019 12:39] – Antoniu Miclaus | university:courses:electronics:electronics-lab-voltage-level-shifter [23 Aug 2019 14:05] – Antoniu Miclaus | ||
---|---|---|---|
Line 47: | Line 47: | ||
=====Hardware Setup:===== | =====Hardware Setup:===== | ||
- | Configure AWG channel 1 as a square wave with a 2.5V offset and a 5V amplitude (0 to 5V swing). Set the frequency to 20KHz. | + | Configure AWG channel 1 as a square wave with a 2.5V offset and a 5V amplitude |
=====Procedure: | =====Procedure: |