This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
university:courses:electronics:electronics-lab-9 [12 Jul 2019 13:27] – Pop Andreea | university:courses:electronics:electronics-lab-9 [23 Aug 2019 13:05] – Antoniu Miclaus | ||
---|---|---|---|
Line 29: | Line 29: | ||
<WRAP centeralign> | <WRAP centeralign> | ||
- | Waveform generator 1 should be configured for a 1 KHz triangle wave with 4 volt amplitude and 2V offset. The Single ended input of scope channel 2 (2+) is used to measure the stabilized output voltage at the collector of Q< | + | Waveform generator 1 should be configured for a 1 KHz triangle wave with 4 volt amplitude |
===== Procedure: ===== | ===== Procedure: ===== | ||
Line 66: | Line 66: | ||
<WRAP centeralign> | <WRAP centeralign> | ||
- | Waveform generator W1 should be configured for a 1 KHz triangle wave with 4 volt amplitude and 2V offset. Scope channel 2 (2+) is used to measure the stabilized output voltage at the emitter of Q< | + | Waveform generator W1 should be configured for a 1 KHz triangle wave with 4 volt amplitude |
===== Procedure: ===== | ===== Procedure: ===== |